1

50.6xx M1/EMV/EX

Manufacturer HYLEC
Description Perfect cable gland EMV-EX M12X1,5 thread length 5, min/max cable dia 3-6.5
Part Number 50.612 M1/EMV/EX
Additional Material Detail Body - Brass CuZn39Pb3 nickel plated, Dust cap - Polyethylene PE-LD, O-Ring - Nitrile rubber
Product Type EX
Body Material Nickel, Plated, Brass
Min Temperature °C -20
Max Temperature °C 80
IP Rating 68
Thread Size M12
Clamping Range Min (mm) 3
Clamping Range Max (mm) 6.5
External Connecting Thread Type Metric
Thread Length (mm) 5
Product selection
Selector Part Number Description Catalog page Additional Material Detail Product Type Body Material Min Temperature °C Max Temperature °C IP Rating Thread Size Clamping Range Min (mm) Clamping Range Max (mm) External Connecting Thread Type Thread Length (mm)
1 50.612 M1/EMV/EX Perfect cable gland EMV-EX M12X1,5 thread length 5, min/max cable dia 3-6.5 PDF Body - Brass CuZn39Pb3 nickel plated, Dust cap - Polyethylene PE-LD, O-Ring - Nitrile rubber EX Nickel, Plated, Brass -20 80 68 M12 3 6.5 Metric 5
2 50.620 M1/EMV/EX Perfect cable gland EMV-EX M20X1,5thread length 6, min/max cable dia 6-12 PDF Body - Brass CuZn39Pb3 nickel plated, Dust cap - Polyethylene PE-LD, O-Ring - Nitrile rubber EX Nickel, Plated, Brass -20 80 68 M20 6 12 Metric 6
3 50.663 M1/EMV/EX Perfect cable gland EMV-EX M63X1,5 thread length 10, min/max cable dia 38-48 PDF Body - Brass CuZn39Pb3 nickel plated, Dust cap - Polyethylene PE-LD, O-Ring - Nitrile rubber EX Nickel, Plated, Brass -20 80 68 M63 38 48 Metric 10
Part Number
Description
Catalog page
Additional Material Detail
Product Type
Body Material
Min Temperature °C
Max Temperature °C
IP Rating
Thread Size
Clamping Range Min (mm)
Clamping Range Max (mm)
External Connecting Thread Type
Thread Length (mm)
Contact the supplier
HYLEC Specialist supply of electrical components to industry
HYLEC
Users Who Downloaded This Product Also Downloaded
Page