SQUARE WORM GEARBOXES MQ13BR01C0-FB3

Manufacturer HYDRO-MEC
Description Square worm gearboxes with motor and motor flange, Ratio 7.50, Output torque 101 Nm, Motor power 2.20 kW
Part Number MQ13BR01C0-FB3
Product selection
Selector Part Number Description Ratio Output rpm (min⁻¹) Motor power Output torque Service factor Input bore (ø)
1 MQ13BR01C0-FB3 Square worm gearboxes with motor and motor flange, Ratio 7.50, Output torque 101 Nm, Motor power 2.20 kW 7.50 186.67 2.20 kW 101 Nm 7.3 Standard
Part Number
Description
Ratio
Output rpm (min⁻¹)
Motor power
Output torque
Service factor
Input bore (ø)
Documentation
Contact the supplier
HYDRO-MEC Hydro-Mec manufacture speed reducers, coaxial, in aluminum and cast iron, shaft mounted, worm gearboxes, square worm gearboxes, customized speed gear reducers, single stage gearboxes, wormgearboxes with primary reduction, electric motors etc...All the products and parts are made in Europe, using the latest technology both in design and production, to offer a competitive high-efficiency gearbox programm, suitable for today's market needs.
HYDRO-MEC