SQUARE WORM GEARBOXES MQ85BR01C0-EB3

Manufacturer HYDRO-MEC
Description Square worm gearboxes with motor and motor flange, Ratio 7.00, Output torque 46 Nm, Motor power 1.10 kW
Part Number MQ85BR01C0-EB3
Product selection
Selector Part Number Description Ratio Output rpm (min⁻¹) Motor power Output torque Service factor Input bore (ø)
1 MQ85BR01C0-EB3 Square worm gearboxes with motor and motor flange, Ratio 7.00, Output torque 46 Nm, Motor power 1.10 kW 7.00 200.00 1.10 kW 46 Nm 5.6 Standard
Part Number
Description
Ratio
Output rpm (min⁻¹)
Motor power
Output torque
Service factor
Input bore (ø)
Documentation
Contact the supplier
HYDRO-MEC Hydro-Mec manufacture speed reducers, coaxial, in aluminum and cast iron, shaft mounted, worm gearboxes, square worm gearboxes, customized speed gear reducers, single stage gearboxes, wormgearboxes with primary reduction, electric motors etc...All the products and parts are made in Europe, using the latest technology both in design and production, to offer a competitive high-efficiency gearbox programm, suitable for today's market needs.
HYDRO-MEC