SQUARE WORM GEARBOXES MQ30BR01C0-AB3

Manufacturer HYDRO-MEC
Description Square worm gearboxes with motor and motor flange, Ratio 5.00, Output torque 3 Nm, Motor power 0.09 kW
Part Number MQ30BR01C0-AB3
Product selection
Selector Part Number Description Ratio Output rpm (min⁻¹) Motor power Output torque Service factor Input bore (ø)
1 MQ30BR01C0-AB3 Square worm gearboxes with motor and motor flange, Ratio 5.00, Output torque 3 Nm, Motor power 0.09 kW 5.00 280.00 0.09 kW 3 Nm 6.7 Standard
Part Number
Description
Ratio
Output rpm (min⁻¹)
Motor power
Output torque
Service factor
Input bore (ø)
Documentation
Contact the supplier
HYDRO-MEC Hydro-Mec manufacture speed reducers, coaxial, in aluminum and cast iron, shaft mounted, worm gearboxes, square worm gearboxes, customized speed gear reducers, single stage gearboxes, wormgearboxes with primary reduction, electric motors etc...All the products and parts are made in Europe, using the latest technology both in design and production, to offer a competitive high-efficiency gearbox programm, suitable for today's market needs.
HYDRO-MEC