Electric Linear Actuator ELA45

Manufacturer HURD PRECISION CO.,LTD.
Description Electric Linear Actuator ELA45200A
Part Number ELA45200A
Product selection
Selector Part Number Description Stroke(mm) MEMO
1 ELA45100A Electric Linear Actuator ELA45100A 100 Ball Screw Type | Sub. for Hydraulic | Max. 800KG | Robust & Stronger | IP65 Rating
2 ELA45200A Electric Linear Actuator ELA45200A 200 Ball Screw Type | Sub. for Hydraulic | Max. 800KG | Robust & Stronger | IP65 Rating
3 ELA45300A Electric Linear Actuator ELA45300A 300 Ball Screw Type | Sub. for Hydraulic | Max. 800KG | Robust & Stronger | IP65 Rating
4 ELA45400A Electric Linear Actuator ELA45400A 400 Ball Screw Type | Sub. for Hydraulic | Max. 800KG | Robust & Stronger | IP65 Rating
5 ELA45500A Electric Linear Actuator ELA45500A 500 Ball Screw Type | Sub. for Hydraulic | Max. 800KG | Robust & Stronger | IP65 Rating
Part Number
Description
Stroke(mm)
MEMO
Contact the supplier
HURD PRECISION CO.,LTD. The professional manufacturer of electric linear actuator in Taiwan.
HURD PRECISION CO.,LTD.
賀德精密有限公司