Electric Linear Actuator ELA40

Manufacturer HURD PRECISION CO.,LTD.
Description Electric Linear Actuator ELA40200B
Part Number ELA40200B
Product selection
Selector Part Number Description Stroke(mm) MEMO
1 ELA40100B Electric Linear Actuator ELA40100B 100 Ball Screw Type | Window Openers | Max. 160KG | Built-in OCD | IP65 Rating
2 ELA40200B Electric Linear Actuator ELA40200B 200 Ball Screw Type | Window Openers | Max. 160KG | Built-in OCD | IP65 Rating
3 ELA40300B Electric Linear Actuator ELA40300B 300 Ball Screw Type | Window Openers | Max. 160KG | Built-in OCD | IP65 Rating
4 ELA40400B Electric Linear Actuator ELA40400B 400 Ball Screw Type | Window Openers | Max. 160KG | Built-in OCD | IP65 Rating
5 ELA40500B Electric Linear Actuator ELA40500B 500 Ball Screw Type | Window Openers | Max. 160KG | Built-in OCD | IP65 Rating
Part Number
Description
Stroke(mm)
MEMO
Contact the supplier
HURD PRECISION CO.,LTD. The professional manufacturer of electric linear actuator in Taiwan.
HURD PRECISION CO.,LTD.
賀德精密有限公司