Electric Linear Actuator ELA35

Manufacturer HURD PRECISION CO.,LTD.
Description Electric Linear Actuator ELA35400A
Part Number ELA35400A
Product selection
Selector Part Number Description Stroke(mm) MEMO
1 ELA35100A Electric Linear Actuator ELA35100A 100 Ball Screw Type | Standard Model | Max. 250KG | High Performer | IP65 Rating
2 ELA35200A Electric Linear Actuator ELA35200A 200 Ball Screw Type | Standard Model | Max. 250KG | High Performer | IP65 Rating
3 ELA35300A Electric Linear Actuator ELA35300A 300 Ball Screw Type | Standard Model | Max. 250KG | High Performer | IP65 Rating
4 ELA35400A Electric Linear Actuator ELA35400A 400 Ball Screw Type | Standard Model | Max. 250KG | High Performer | IP65 Rating
5 ELA35500A Electric Linear Actuator ELA35500A 500 Ball Screw Type | Standard Model | Max. 250KG | High Performer | IP65 Rating
Part Number
Description
Stroke(mm)
MEMO
Contact the supplier
HURD PRECISION CO.,LTD. The professional manufacturer of electric linear actuator in Taiwan.
HURD PRECISION CO.,LTD.
賀德精密有限公司