Electric Linear Actuator ELA32

Manufacturer HURD PRECISION CO.,LTD.
Description Electric Linear Actuator ELA32050B
Part Number ELA32050B
Product selection
Selector Part Number Description Stroke(mm) MEMO
1 ELA32050B Electric Linear Actuator ELA32050B 50 Ball Screw Type | Window Openers | Max. 80KG | Built-in OCD | IP65 Rating
2 ELA32100B Electric Linear Actuator ELA32100B 100 Ball Screw Type | Window Openers | Max. 80KG | Built-in OCD | IP65 Rating
3 ELA32150B Electric Linear Actuator ELA32150B 150 Ball Screw Type | Window Openers | Max. 80KG | Built-in OCD | IP65 Rating
4 ELA32200B Electric Linear Actuator ELA32200B 200 Ball Screw Type | Window Openers | Max. 80KG | Built-in OCD | IP65 Rating
5 ELA32250B Electric Linear Actuator ELA32250B 250 Ball Screw Type | Window Openers | Max. 80KG | Built-in OCD | IP65 Rating
6 ELA32300B Electric Linear Actuator ELA32300B 300 Ball Screw Type | Window Openers | Max. 80KG | Built-in OCD | IP65 Rating
Part Number
Description
Stroke(mm)
MEMO
Contact the supplier
HURD PRECISION CO.,LTD. The professional manufacturer of electric linear actuator in Taiwan.
HURD PRECISION CO.,LTD.
賀德精密有限公司