Electric Linear Actuator ELA26

Manufacturer HURD PRECISION CO.,LTD.
Description Electric Linear Actuator ELA26200A
Part Number ELA26200A
Product selection
Selector Part Number Description Stroke(mm) MEMO
1 ELA26050A Electric Linear Actuator ELA26050A 50 Ball Screw Type | Sub. for Pneumatic | Max. 120KG | Compact & Faster | IP65 Rating
2 ELA26100A Electric Linear Actuator ELA26100A 100 Ball Screw Type | Sub. for Pneumatic | Max. 120KG | Compact & Faster | IP65 Rating
3 ELA26150A Electric Linear Actuator ELA26150A 150 Ball Screw Type | Sub. for Pneumatic | Max. 120KG | Compact & Faster | IP65 Rating
4 ELA26200A Electric Linear Actuator ELA26200A 200 Ball Screw Type | Sub. for Pneumatic | Max. 120KG | Compact & Faster | IP65 Rating
5 ELA26250A Electric Linear Actuator ELA26250A 250 Ball Screw Type | Sub. for Pneumatic | Max. 120KG | Compact & Faster | IP65 Rating
6 ELA26300A Electric Linear Actuator ELA26300A 300 Ball Screw Type | Sub. for Pneumatic | Max. 120KG | Compact & Faster | IP65 Rating
Part Number
Description
Stroke(mm)
MEMO
Contact the supplier
HURD PRECISION CO.,LTD. The professional manufacturer of electric linear actuator in Taiwan.
HURD PRECISION CO.,LTD.
賀德精密有限公司