Single Helix S-Beam Couplings in Aluminium

Manufacturer Huco Dynatork
Description Single Helix S-Beam Couplings Set Screw Fixing - ALUMINIUM - size 16
Part number 826.16
Material Aluminum
Product selection
Selector Coupling Size Fixing Coupling Reference Outside O OD (mm) Overal Length L (mm) Bore Depth L1 (mm) Bores, Min B1 (mm) Bores, Min B2 (mm) Bores, Max B1/B2 (mm) Mass (g) Fasteners, Set Screw Fasteners, Torque (N.m) Fasteners, A/F (mm) Peak torque (N.m) Max Compensation, Angular Max Compensation, Radial (mm) Max Compensation, Axial (mm) Nominal Stiffness at Standard Bore Size, Bore (mm) Nominal Stiffness at Standard Bore Size, Torsional
23 16 Set Screw Fixing 826.16 15.9 20 6 3 4 6.35 8.8 M4 0.02 2 0.6 5 0.25 0.25 5 6
24 19 Set Screw Fixing 826.19 19.1 20 6 4 4.76 8 13.1 M4 0.02 2 1.1 5 0.25 0.25 6 12
25 25 Set Screw Fixing 826.25 25.4 24 7.5 5 6 10 28 M5 0.05 2.5 2.2 5 0.25 0.25 10 17
26 32 Set Screw Fixing 826.32 31.8 30 10 6 8 16 55 M6 0.08 3 4.1 5 0.25 0.25 12 32
27 38 Set Screw Fixing 826.38 38.1 50 16 8 12 19 127 M6 0.08 3 10 5 0.25 0.25 16 70
28 50 Set Screw Fixing 826.50 50.8 54 18 10 16 26 241 M8 0.18 4 15 5 0.25 0.25 20 119
45 16 Clamp Fixing 827.16 15.9 22 6.5 3 4 6.35 9.8 M2.5 0.01 2 0.6 5 0.25 0.25 5 6
46 19 Clamp Fixing 827.19 19.1 28 8 4 4.76 8 17.3 M2.5 0.01 2 1.1 5 0.25 0.25 6 12
47 25 Clamp Fixing 827.25 25.4 30 10 5 6 10 33 M3 0.02 2.5 2.2 5 0.25 0.25 10 17
48 32 Clamp Fixing 827.32 31.8 38 12 6 8 16 67 M4 0.06 3 4.1 5 0.25 0.25 12 32
49 38 Clamp Fixing 827.38 38.1 50 16 8 12 19 130 M5 0.11 4 10 5 0.25 0.25 16 70
50 50 Clamp Fixing 827.50 50.8 54 18 10 16 26 237 M6 0.19 5 15 5 0.25 0.25 20 119
Coupling Size
Fixing
Coupling Reference
Outside O OD (mm)
Overal Length L (mm)
Bore Depth L1 (mm)
Bores, Min B1 (mm)
Bores, Min B2 (mm)
Bores, Max B1/B2 (mm)
Mass (g)
Fasteners, Set Screw
Fasteners, Torque (N.m)
Fasteners, A/F (mm)
Peak torque (N.m)
Max Compensation, Angular
Max Compensation, Radial (mm)
Max Compensation, Axial (mm)
Nominal Stiffness at Standard Bore Size, Bore (mm)
Nominal Stiffness at Standard Bore Size, Torsional
Contact the supplier
Huco Dynatork Manufacturer for Couplings and Motors
HUCO