Hubbed slip-on-welding steel pipe flanges with flat face - GB_T 9116.1

Standard GB/T 9116.1 - 2000
Description Hubbed slip-on-welding steel pipe flanges with flat face GB/T 9116.1 FF PN2.5 DN10 Series1
Omniclass number 23.27.45.00
Product selection
Selector Ref Nominal diameter (mm)
1 GB/T 9116.1 FF PN2.5 DN10 10
2 GB/T 9116.1 FF PN2.5 DN15 15
3 GB/T 9116.1 FF PN2.5 DN20 20
4 GB/T 9116.1 FF PN2.5 DN25 25
5 GB/T 9116.1 FF PN2.5 DN32 32
6 GB/T 9116.1 FF PN2.5 DN40 40
7 GB/T 9116.1 FF PN2.5 DN50 50
8 GB/T 9116.1 FF PN2.5 DN65 65
9 GB/T 9116.1 FF PN2.5 DN80 80
10 GB/T 9116.1 FF PN2.5 DN100 100
11 GB/T 9116.1 FF PN2.5 DN125 125
12 GB/T 9116.1 FF PN2.5 DN150 150
13 GB/T 9116.1 FF PN2.5 DN200 200
14 GB/T 9116.1 FF PN2.5 DN250 250
15 GB/T 9116.1 FF PN2.5 DN300 300
16 GB/T 9116.1 FF PN2.5 DN350 350
17 GB/T 9116.1 FF PN2.5 DN400 400
18 GB/T 9116.1 FF PN2.5 DN450 450
19 GB/T 9116.1 FF PN2.5 DN500 500
20 GB/T 9116.1 FF PN2.5 DN600 600
Ref
Nominal diameter (mm)
Users Who Downloaded This Product Also Downloaded
Page