HPS International
By HPS International

Hydraulic cylinder, double acting, GVCN serie, type M25

Hydraulic cylinders, serie GVCN, ISO seals, Working pressure : 500 Bar, Bores Ø25 ... 125 mm

Manufacturer HPS International
Description Hydraulic cylinder, double acting : GVCN 32 M25 ET N L1 S 10 X50
Part number GVCN 32 M25 ET N L1 S 10 X50
Bore 32 mm
Rod diameter 18 mm
Fluid connection R9
Fixing M25 mounting plan with key way
Rod end External thread
Seal Standard
Operating mode No cushioning
Rod Type Single rod
Sensor Unavailable
Max working pressure 500 bar
Omniclass number C23.100.T10
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Ø Bore (mm) Ø Rod (mm) A (mm) J (mm) C (mm) Ø D (mm) E (mm) F (mm) H (mm) O-Rings PC (mm) RG (mm) Ø T (mm) X min. (mm) Y (mm)
1 2 32 18 75 38 12 11 57 36 66 R9 5 26 6.5 50 8
2 3 40 22 90 45 12 11 72 42 76 R12 5 32 10 54 10
3 4 50 28 100 50 15 13 80 48 86 R12 6 40 10 61 10
4 5 63 36 120 60 20 17 94 52 106 R13 6 48 12 66 12
5 6 80 45 150 70 20 21 118 56 130 R14 8 60 14 77 14
6 7 100 56 170 85 24 21 136 60 155 R14 8 76 14 87 14
7 8 125 70 200 100 28 23 163 64 182 R14 8 96 14 100 15
Rod end
Seals
Operation mode
Rod
Stroke (mm)
Dimension X (mm)
Rod extension (mm)
Magnetic sensor
Unavailable
Air bleed
Unavailable
Counterbore
Interior threads for handling
Unavailable

Contact the supplier

HPS International

HPS International

HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders

Google Map