6

Hydraulic cylinder, double acting, VXP serie, type 4T

Manufacturer HP SYSTEMS
Description Hydraulic cylinder, double acting : VXP 25 ML 1 N 5 S 4 T L1
Part number VXP 25 ML 1 N 5 S 4 T L1
Omniclass number C23.100.T10
Product selection
Selector Ø Bore (mm) Ø Rod (mm) A (mm) H (mm)
1 25 16 68 45
2 32 18 82 55
3 40 22 105 65
4 50 28 115 75
5 63 36 130 95
6 80 45 155 120
7 100 56 190 150
8 125 70 225 180
Ø Bore (mm)
Ø Rod (mm)
A (mm)
H (mm)
Without
Without
Without
Documentation
Contact the supplier
HP SYSTEMS HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
HP SYSTEMS