5

Hydraulic cylinder, double acting, VDI serie, type M8

Manufacturer HP SYSTEMS
Description Hydraulic cylinder, double acting : VDI 25 M8 S 1 N 5
Part number VDI 25 M8 S 1 N 5
Omniclass number C23.100.T10
Product selection
Selector Ø Bore (mm) Ø Rod (mm) Ø O - Oring seals A (mm) H (mm)
1 25 16 R6 65 45
2 32 18 R6 75 55
3 40 22 R6 85 63
4 50 28 R7 100 75
5 63 36 R7 125 95
6 80 45 R7 160 120
7 100 56 R9 200 150
Ø Bore (mm)
Ø Rod (mm)
Ø O - Oring seals
A (mm)
H (mm)
Documentation
Contact the supplier
HP SYSTEMS HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
HP SYSTEMS