5

Hydraulic cylinder, double acting, VDI serie, type M10

Manufacturer HP SYSTEMS
Description Hydraulic cylinder, double acting : VDI 25 M10 S 1 N 10
Part number VDI 25 M10 S 1 N 10
Omniclass number C23.100.T10
Product selection
Selector Ø Bore (mm) Ø Rod (mm) Ports (inch) A (mm) H (mm)
1 25 16 G 1/4 65 45
2 32 18 G 1/4 75 55
3 40 22 G 1/4 85 63
4 50 28 G 1/4 100 75
5 63 36 G 1/2 125 95
6 80 45 G 1/2 160 120
7 100 56 G 1/2 200 150
Ø Bore (mm)
Ø Rod (mm)
Ports (inch)
A (mm)
H (mm)
Documentation
Contact the supplier
HP SYSTEMS HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
HP SYSTEMS