5

Hydraulic cylinder, double acting, VCE serie, type M1

Hydraulic cylinders, Series VCE, With mechanical sensors, Working pressure : 500 Bar, Bores Ø25 ... 100 mm

Manufacturer HP SYSTEMS
Description Hydraulic cylinder, double acting : VCE 25 M1 S 1 N 100
Part number VCE 25 M1 S 1 N 100
Bore 25 mm
Rod diameter 16 mm
Fluid connection G 1/4 inch
Fixing M1 mounting plan with key way
Rod end Threaded
Seal Normal seals, + 80°C max
Operating mode Without cushioning
Rod Type Single rod
Sensor Mechanical sensors
Max working pressure 500 bar
Omniclass number C23.100.T10
Product selection
Selector Ø Bore (mm) Ø Rod (mm) Ports (inch) A (mm) H (mm)
1 25 16 G 1/4 65 45
2 32 18 G 1/4 75 55
3 40 22 G 1/4 85 63
4 50 28 G 1/4 100 75
5 63 36 G 1/2 125 95
6 80 45 G 1/2 160 120
7 100 56 G 1/2 200 150
Ø Bore (mm)
Ø Rod (mm)
Ports (inch)
A (mm)
H (mm)
Documentation
Contact the supplier
HPS International HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
HPS International