4

Hydraulic cylinder, double acting, VBM serie, type M4

Hydraulic cylinders series VBM with magnetic sensors, Working pressure : 250 Bar, Bores Ø25 ... 80 mm

Manufacturer HP SYSTEMS
Description Hydraulic cylinder, double acting : VBM 25 M4 ET N L1 S 15 P1
Part number VBM 25 M4 ET N L1 S 15 P1
Bore 25 mm
Rod diameter 16 mm
Fluid connection R6
Fixing M4 longitudinal mounting plan
Rod end External thread
Seal Standard
Operating mode Without cushioning
Rod Type Single rod
Sensor With (Position P1)
Max working pressure 250 bar
Omniclass number C23.100.T10
Product selection
Selector Ø Bore (mm) Ø Rod (mm) Ø O - Oring seals A (mm) H (mm)
1 25 16 R6 65 45
2 32 18 R6 75 55
3 40 22 R6 85 63
4 50 28 R7 100 75
5 63 36 R7 125 95
6 80 45 R7 160 120
Ø Bore (mm)
Ø Rod (mm)
Ø O - Oring seals
A (mm)
H (mm)
Documentation
Contact the supplier
HP SYSTEMS HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
HP SYSTEMS