3

Hydraulic cylinder, double acting, VBLS serie, type M6/M7

Hydraulic cylinders series VBLS, Working pressure : 500 Bar, Bores Ø25 ... 50 mm

Manufacturer HP SYSTEMS
Description Hydraulic cylinder, double acting : VBLS 25 M6M7 IT V L1 S 25
Part number VBLS 25 M6M7 IT V L1 S 25
Bore 25 mm
Rod diameter 16 mm
Fluid connection G 1/4 inch
Fixing M6/M7 longitudinal mounting plan
Rod end Internal thread
Seal Viton
Operating mode Without cushioning
Rod type Single rod
Sensor Unavailable
Operating pressure 500 bar
Omniclass number C23.100.T10
Product selection
Selector Ø Bore (mm) Ø Rod (mm) K (mm) LM (mm) Ø NF S (mm) A (mm) B (mm) Ø D (mm) E (mm) F (mm) H (mm) Ports J (inch) Y (mm) L (mm) G (mm)
1 25 16 14 20 M10 x 1,5 5 65 17 8.5 50 30 45 G 1/4 7 44 11
2 32 18 16 20 M12 x 1,75 6 75 20 10.5 55 35 55 G 1/4 10 50 11
3 40 22 20 25 M12 x 1,75 8 85 23 10.5 63 40 63 G 1/4 10 54 11
4 50 28 24 30 M16 x 2 8 100 27 13 76 45 75 G 1/4 10 65 12
Ø Bore (mm)
Ø Rod (mm)
K (mm)
LM (mm)
Ø NF
S (mm)
A (mm)
B (mm)
Ø D (mm)
E (mm)
F (mm)
H (mm)
Ports J (inch)
Y (mm)
L (mm)
G (mm)
Contact the supplier
HP SYSTEMS HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
HP SYSTEMS