5

Hydraulic cylinder, double acting, OPC serie, type M3

Manufacturer HP SYSTEMS
Description Hydraulic cylinder, double acting : OPC 40 M3 S 1 N 15
Part number OPC 40 M3 S 1 N 15
Omniclass number C23.100.T10
Product selection
Selector Ø Bore (mm) Ø Rod (mm) Ø O - Oring seals A (mm) H (mm)
3 40 22 R6 85 63
4 50 28 R7 100 75
5 63 36 R7 125 95
6 80 45 R7 160 120
7 100 56 R9 200 150
8 125 90 R9 230 180
Ø Bore (mm)
Ø Rod (mm)
Ø O - Oring seals
A (mm)
H (mm)
Documentation
Contact the supplier
HP SYSTEMS HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
HP SYSTEMS