DSP - Double swivel lifting point

Manufacturer HP SYSTEMS
Description Double swivel lifting point M 8 x1,25
Part Number DSP M 8
Weight (kg) 0,3
Product selection
Selector Part Number WLL - Safety factor 5 Diameter Standard L1 N.m (Foot LBS) S (mm) S2 (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) Weight (kg)
1 DSP M 8 0,3 to M 8 (x1,25) 14 6 8 16 33 56 30 19 19 58 9,5 0,3
2 DSP M 10 0,6 to M 10 (x1,5) 17 10 8 16 33 56 30 19 19 58 9,5 0,3
3 DSP M 12 1 to M 12 (x1,75) 21 15 8 16 33 56 30 19 19 58 9,5 0,3
4 DSP M 14 1,3 to M 14 (x2) 23 30 8 20 45 81 45 25 27 79 13 0,9
5 DSP M 16 1,6 to M 16 (x2) 27 50 8 20 45 81 45 25 27 79 13 0,9
6 DSP M 18 2 to M 18 (x2,5) 27 70 8 20 45 81 45 25 27 79 13 1
7 DSP M 20 2,5 to M 20 (x2,5) 30 100 8 20 45 81 45 25 27 79 13 1
8 DSP U 516 650 LBS UNC 5/16"-18 15 7 F.L 8 16 33 56 30 19 19 58 9,5 0,3
9 DSP U 038 1,200 LBS UNC 3/8"-16 17 8 F.L 8 16 33 56 30 19 19 58 9,5 0,3
10 DSP U 050 2,200 LBS UNC 1/2"-13 21 12 F.L 8 16 33 56 30 19 19 58 9,5 0,3
11 DSP U 058 3,800 LBS UNC 5/8"-11 27 40 F.L 8 16 45 81 45 25 27 79 13 1
12 DSP U 075 5,500 LBS UNC 3/4"-10 30 80 F.L 8 16 45 81 45 25 27 79 13 1
Part Number
WLL - Safety factor 5
Diameter
Standard L1
N.m (Foot LBS)
S (mm)
S2 (mm)
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
Weight (kg)
Contact the supplier
HP SYSTEMS HPS International, also known as HP-SYSTEM or "HPS - Hydraulique Production Systems" is a manufacturer of hydraulic cylinders
HP SYSTEMS