HOYER
By HOYER

IE3 Electric Motor - Frame Size 112

Manufacturer HOYER
Description IE3 Electric Motor 112l 6p B3
Part Number 5561120109
Frame Size 112
Power 2,20 (kW)
Poles 6
Mounting B3
Voltage 230VD/400VY
CAD models
Share

Product selection

Index Selector Part Number Description Frame Size Power Poles Mounting Voltage
1 1 5561120109 IE3 Electric Motor 112l 6p B3 112 2,20 (kW) 6 B3 230VD/400VY
2 2 5541120109 IE3 Electric Motor 112l 4p B3 112 4,00 (kW) 4 B3 400VD/690VY
3 3 5541120159 IE3 Electric Motor 112l 4p B3 112 4,00 (kW) 4 B3 230VD/400VY
4 4 5541120209 IE3 Electric Motor 112l 4p B5 112 4,00 (kW) 4 B5 400VD/690VY
5 5 5541120259 IE3 Electric Motor 112l 4p B5 112 4,00 (kW) 4 B5 230VD/400VY
6 6 5541120309 IE3 Electric Motor 112l 4p B14 112 4,00 (kW) 4 B14 400VD/690VY
7 7 5541120409 IE3 Electric Motor 112l 4p B35 112 4,00 (kW) 4 B35 400VD/690VY
8 8 5541120459 IE3 Electric Motor 112l 4p B35 112 4,00 (kW) 4 B35 230VD/400VY
9 9 5521120109 IE3 Electric Motor 112l 2p B3 112 4,00 (kW) 2 B3 400VD/690VY
10 10 5561120209 IE3 Electric Motor 112l 6p B5 112 2,20 (kW) 6 B5 230VD/400VY
11 11 5561120309 IE3 Electric Motor 112l 6p B14 112 2,20 (kW) 6 B14 230VD/400VY
12 12 5561120400 IE3 Electric Motor 112l 6p B35 112 2,20 (kW) 6 B35 230VD/400VY
13 13 5521120159 IE3 Electric Motor 112l 2p B3 112 4,00 (kW) 2 B3 230VD/400VY
14 14 5521120209 IE3 Electric Motor 112l 2p B5 112 4,00 (kW) 2 B5 400VD/690VY
15 15 5521120259 IE3 Electric Motor 112l 2p B5 112 4,00 (kW) 2 B5 230VD/400VY
16 16 5521120309 IE3 Electric Motor 112l 2p B14 112 4,00 (kW) 2 B14 400VD/690VY
17 17 5521120409 IE3 Electric Motor 112l 2p B35 112 4,00 (kW) 2 B35 400VD/690VY

Contact the supplier

HOYER

HOYER

In their own unique way all our products make applications work. No matter the challenge we always find a solution for your business. From industrial OEMs and mass production to specialised marine projects, be sure that we are able to support you.

Google Map