1

Nipples Half KF051 Flanges

KF Flanges

Manufacturer Hositrad Holland B.V.
Description Nipples Half - Flange NW16KF, D size - 6.4
Part Number KO16/6
Material SST 304
Product selection
Selector Part Number Description Material Flange D size
1 KO16/6 Nipples Half - Flange NW16KF, D size - 6.4 SST 304 NW16KF 6.4
3 KO16/19 Nipples Half - Flange NW16KF, D size - 19.1 SST 304 NW16KF 19.1
4 KO16/20 Nipples Half - Flange NW16KF, D size - 20 SST 304 NW16KF 20
5 KO25/25 Nipples Half - Flange NW25KF, D size - 25.4 SST 304 NW25KF 25.4
6 KO25/28 Nipples Half - Flange NW25KF, D size - 28 SST 304 NW25KF 28
7 KO40/38 Nipples Half - Flange NW40KF, D size - 38.1 SST 304 NW40KF 38.1
8 KO40/42 Nipples Half - Flange NW40KF, D size - 42.4 SST 304 NW40KF 42.4
9 KO40/44 Nipples Half - Flange NW40KF, D size - 44.5 SST 304 NW40KF 44.5
10 KO50/50 Nipples Half - Flange NW50KF, D size - 50.8 SST 304 NW50KF 50.8
2 KO50/57 Nipples Half - Flange NW50KF, D size - 57 SST 304 NW50KF 57
Part Number
Description
Material
Flange
D size
Documentation
Contact the supplier
Hositrad Holland B.V. The Hositrad Holland and the Hositrad Deutschland team has more than 50 years experience in vacuum and cryogenic technology. We have capabilities covering all areas starting from a standard flange up to designing a complete system, manufacturing or repair and after sales service of your vacuum equipment. We are a supplier of basic flanges, valves, electrical feedthroughs, edge welded bellows, manipulators, ion pumps, vacuum chambers up to a complete sputtering. Most of these items we supply from stock.
Hositrad Holland B.V.