1

Nipple FullI SO031 Flanges

ISO Flanges

Manufacturer Hositrad Holland B.V.
Description Nipple Full -Flange ISO-K 63, D size - 63.5
Part Number ISO63/64NF
Material SST 304
Product selection
Selector Part Number Description Material Flange D size
1 ISO63/64NF Nipple Full -Flange ISO-K 63, D size - 63.5 SST 304 ISO-K 63 63.5
2 ISO63/76NF Nipple Full -Flange ISO-K 63, D size - 76.1 SST 304 ISO-K 63 76.1
3 ISO80/76NF Nipple Full -Flange ISO-K 80, D size - 76.1 SST 304 ISO-K 80 76.1
4 ISO80/89NF Nipple Full -Flange ISO-K 80, D size - 88.9 SST 304 ISO-K 80 88.9
5 ISO100/102NF Nipple Full -Flange ISO-K 100, D size - 101.6 SST 304 ISO-K 100 101.6
6 ISO100/108NF Nipple Full -Flange ISO-K 100, D size - 108 SST 304 ISO-K 100 108
7 ISO160/154NF Nipple Full -Flange ISO-K 160, D size - 154 SST 304 ISO-K 160 154
8 ISO200/203NF Nipple Full -Flange ISO-K 200, D size - 203.2 SST 304 ISO-K 200 203.2
9 ISO250/254NF Nipple Full -Flange ISO-K 250, D size - 254 SST 304 ISO-K 250 254
Part Number
Description
Material
Flange
D size
Documentation
Contact the supplier
Hositrad Holland B.V. The Hositrad Holland and the Hositrad Deutschland team has more than 50 years experience in vacuum and cryogenic technology. We have capabilities covering all areas starting from a standard flange up to designing a complete system, manufacturing or repair and after sales service of your vacuum equipment. We are a supplier of basic flanges, valves, electrical feedthroughs, edge welded bellows, manipulators, ion pumps, vacuum chambers up to a complete sputtering. Most of these items we supply from stock.
Hositrad Holland B.V.