1

Cross Equal 4-way

KF Flanges

Manufacturer Hositrad Holland B.V.
Description Cross Equal 4-way - Flange NW10KF, D size - 12.7
Part Number KX4/10/13
Material SST 304
Product selection
Selector Part Number Description Material Flange D size
1 KX4/10/13 Cross Equal 4-way - Flange NW10KF, D size - 12.7 SST 304 NW10KF 12.7
6 KX4/16/19 Cross Equal 4-way - Flange NW16KF, D size - 19 SST 304 NW16KF 19
7 KX4/16/19 ALU Cross Equal 4-way - Flange NW16KF, D size - 19 ALU NW16KF 19
8 KX4/16/20 Cross Equal 4-way - Flange NW16KF, D size - 20 SST 304 NW16KF 20
9 KX4/25/25 Cross Equal 4-way - Flange NW25KF, D size - 25.4 SST 304 NW25KF 25.4
10 KX4/25/25 ALU Cross Equal 4-way - Flange NW25KF, D size - 25.4 ALU NW25KF 25.4
11 KX4/25/28 Cross Equal 4-way - Flange NW25KF, D size - 28 SST 304 NW25KF 28
12 KX4/40/38 Cross Equal 4-way - Flange NW40KF, D size - 38.1 SST 304 NW40KF 38.1
13 KX4/40/38 ALU Cross Equal 4-way - Flange NW40KF, D size - 42 ALU NW40KF 42
2 KX4/40/42 Cross Equal 4-way - Flange NW40KF, D size - 42.4 SST 304 NW40KF 42.4
3 KX4/40/44 Cross Equal 4-way - Flange NW40KF, D size - 44.5 SST 304 NW40KF 44.5
4 KX4/50/50 Cross Equal 4-way - Flange NW50KF, D size - 50.8 SST 304 NW50KF 50.8
5 KX4/50/57 Cross Equal 4-way - Flange NW50KF, D size - 57 SST 304 NW50KF 57
Part Number
Description
Material
Flange
D size
Documentation
Contact the supplier
Hositrad Holland B.V. The Hositrad Holland and the Hositrad Deutschland team has more than 50 years experience in vacuum and cryogenic technology. We have capabilities covering all areas starting from a standard flange up to designing a complete system, manufacturing or repair and after sales service of your vacuum equipment. We are a supplier of basic flanges, valves, electrical feedthroughs, edge welded bellows, manipulators, ion pumps, vacuum chambers up to a complete sputtering. Most of these items we supply from stock.
Hositrad Holland B.V.