Holmbury Ltd
By Holmbury Ltd

Poppet / Ball Type Quick Release Coupler - ISO Series - Male

ISO A Series - Male (Trivalent plated steel with Nitrile seals)

Manufacturer Holmbury
Description ISO A_ MALE IA06-M-04G
Part Number IA06-M-04G
Body Size 06 (1/4)
Thread 1 Size 1/4 BSPP
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Body Size Thread 1 Size Diameter 1 (mm) Diameter 1 (Inch) Length 1 (mm) Length 1 (Inch) A/F 1 (mm) A/F 1 (Inch)
1 1 IA06-M-04G 06 (1/4) 1/4 BSPP 11.8 0.46 35.5 1.4 19 0.75
2 12 IA06-M-04N 06 (1/4) 1/4 NPTF 11.8 0.46 35.5 1.4 19 0.75
3 17 IA06-M-04S 06 (1/4) 7/16-20 UNF 11.8 0.46 35.5 1.4 19 0.75
4 18 IA10-M-06G 10 (3/8) 3/8 BSPP 17.3 0.68 36.5 1.44 22 0.87
5 19 IA10-M-06N 10 (3/8) 3/8 NPTF 17.3 0.68 36.5 1.44 22 0.87
6 20 IA10-M-06S 10 (3/8) 9/16-18 UNF 17.3 0.68 36.5 1.44 22 0.87
7 21 IA12-M-08G 12 (1/2) 1/2 BSPP 20.5 0.81 43.5 1.71 27 1.06
8 22 IA12-M-08N 12 (1/2) 1/2 NPTF 20.5 0.81 43.5 1.71 27 1.06
9 23 IA12-M-08S 12 (1/2) 3/4-16 UNF 20.5 0.81 43.5 1.71 27 1.06
10 2 IA12-M-10S 12 (1/2) 7/8-14 UNF 20.5 0.81 43.5 1.71 27 1.06
11 3 IA12-M-12N 12 (1/2) 3/4 NPTF 20.5 0.81 43.5 1.71 27 1.06
12 4 IA19-M-12G 19 (3/4) 3/4 BSPP 29.1 1.14 57 2.24 35 1.38
13 5 IA19-M-12N 19 (3/4) 3/4 NPTF 29.1 1.14 57 2.24 35 1.38
14 6 IA19-M-12S 19 (3/4) 1 1/16-12 UN 29.1 1.14 57 2.24 35 1.38
15 7 IA25-M-16G 25 (1) 1 BSPP 34.3 1.35 59.5 2.34 41 1.61
16 8 IA25-M-16N 25 (1) 1 NPTF 34.3 1.35 59.5 2.34 41 1.61
17 9 IA25-M-16S 25 (1) 1 5/16-12 UN 34.3 1.35 59.5 2.34 41 1.61
18 10 IA32-M-20G 32 (1 1/4) 1 1/4 BSPP 45 1.77 75 2.95 50 1.97
19 11 IA32-M-20N 32 (1 1/4) 1 1/4 NPTF 45 1.77 75 2.95 50 1.97
20 13 IA40-M-24G 40 (1 1/2) 1 1/2 BSPP 55 2.16 83.5 3.29 60 2.36
21 14 IA40-M-24N 40 (1 1/2) 1 1/2 NPTF 55 2.16 83.5 3.29 60 2.36
22 15 IA50-M-32G 50 (2) 2 BSPP 65.1 2.56 105 4.13 75 2.95
23 16 IA50-M-32N 50 (2) 2 NPTF 65.1 2.56 105 4.13 75 2.95

Contact the supplier

Holmbury Ltd

Holmbury Ltd

Holmbury is a global provider of hydraulic quick release couplings, valves and other hydraulic components.

Google Map