Holmbury Ltd
By Holmbury Ltd

Poppet / Ball Type Quick Release Coupler - ISO Series AS - Female

ISO AS Series - Female (Stainless Steel 316 with Viton seals)

Manufacturer Holmbury
Description ISO AS_ FEMALE IAS06-F-04G
Part Number IAS06-F-04G
Body Size 06 (1/4)
Thread 1 Size 1/4 BSPP
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Body Size Thread 1 Size Diameter 1 (mm) Diameter 1 (Inch) Length 1 (mm) Length 1 (Inch) A/F 1 (mm) A/F 1 (Inch)
1 1 IAS06-F-04G 06 (1/4) 1/4 BSPP 26 1.02 50 1.79 19 0.75
2 12 IAS06-F-04N 06 (1/4) 1/4 NPTF 26 1.02 50 1.79 19 0.75
3 17 IAS06-F-04S 06 (1/4) 7/16-20 UNF 26 1.02 50 1.79 19 0.75
4 18 IAS10-F-06G 10 (3/8) 3/8 BSPP 31.5 1.24 56 2.21 22 0.87
5 19 IAS10-F-06N 10 (3/8) 3/8 NPTF 31.5 1.24 56 2.21 22 0.87
6 20 IAS10-F-06S 10 (3/8) 9/16-18 UNF 31.5 1.24 56 2.21 22 0.87
7 21 IAS12-F-08G 12 (1/2) 1/2 BSPP 38.6 1.52 66.3 2.61 27 1.06
8 22 IAS12-F-08N 12 (1/2) 1/2 NPTF 38.6 1.52 66.3 2.61 27 1.06
9 23 IAS12-F-08S 12 (1/2) 3/4-16 UNF 38.6 1.52 66.3 2.61 27 1.06
10 2 IAS12-F-10S 12 (1/2) 7/8-14 UNF 38.6 1.52 66.3 2.61 27 1.06
11 3 IAS12-F-12N 12 (1/2) 3/4 NPTF 38.6 1.52 66.3 2.61 32 1.26
12 4 IAS19-F-12G 19 (3/4) 3/4 BSPP 48 1.89 80.2 3.16 34 1.34
13 5 IAS19-F-12N 19 (3/4) 3/4 NPTF 48 1.89 80.2 3.16 34 1.34
14 6 IAS19-F-12S 19 (3/4) 1 1/16-12 UN 48 1.89 80.2 3.16 34 1.34
15 7 IAS25-F-16G 25 (1) 1 BSPP 56 2.2 94.2 3.71 41 1.61
16 8 IAS25-F-16N 25 (1) 1 NPTF 56 2.2 94.2 3.71 41 1.61
17 9 IAS25-F-16S 25 (1) 1 5/16-12 UN 56 2.2 94.2 3.71 41 1.61
18 10 IAS32-F-20G 32 (1 1/4) 1 1/4 BSPP 69.4 2.73 117.1 4.61 50 1.97
19 11 IAS32-F-20N 32 (1 1/4) 1 1/4 NPTF 69.4 2.73 117.1 4.61 50 1.97
20 13 IAS40-F-24G 40 (1 1/2) 1 1/2 BSPP 84 3.31 133 5.24 60 2.36
21 14 IAS40-F-24N 40 (1 1/2) 1 1/2 NPTF 84 3.31 133 5.24 60 2.36
22 15 IAS50-F-32G 50 (2) 2 BSPP 99 3.9 165 6.5 75 2.95
23 16 IAS50-F-32N 50 (2) 2 NPTF 99 3.9 165 6.5 75 2.95

Contact the supplier

Holmbury Ltd

Holmbury Ltd

Holmbury is a global provider of hydraulic quick release couplings, valves and other hydraulic components.

Google Map