Holmbury Ltd
By Holmbury Ltd

Flat Face Quick Release Coupler - HQ Series - Male

HQ Series - Male (Zinc / nickel plated steel with Nitrile seals)

Manufacturer Holmbury
Description HQ_MALE HQ04-M-02G
Part Number HQ04-M-02G
Body Size 04 (1/8)
Thread 1 Size 1/8 BSPP
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Body Size Thread 1 Size Diameter 1 (mm) Diameter 1 (Inch) Length 1 (mm) Length 1 (Inch) A/F 1 (mm) A/F 1 (Inch)
1 1 HQ04-M-02G 04 (1/8) 1/8 BSPP 11.6 0.46 36.5 1.44 17 0.67
2 12 HQ04-M-02N 04 (1/8) 1/8 NPTF 11.6 0.46 36.5 1.44 17 0.67
3 23 HQ04-M-04S 04 (1/8) 5/16-24 UNF 11.6 0.46 36.5 1.44 17 0.67
4 34 HQ06-M-04G 06 (1/4) 1/4 BSPP 16.2 0.64 53.5 2.11 27 1.06
5 36 HQ06-M-04N 06 (1/4) 1/4NPTF 16.2 0.64 53.5 2.11 27 1.06
6 37 HQ06-M-06S 06 (1/4) 7/16-20 UNF 16.2 0.64 53.5 2.11 27 1.06
7 38 HQ10-M-06G 10 (3/8) 3/8 BSPP 19.7 0.78 60 2.36 27 1.06
8 39 HQ10-M-06N 10 (3/8) 3/8 NPTF 19.7 0.78 60 2.36 27 1.06
9 40 HQ10-M-06S 10 (3/8) 7/16-20 UNF 19.7 0.78 60 2.36 27 1.06
10 2 HQ10-M-08G 10 (3/8) 1/2 BSPP 19.7 0.78 63 2.48 27 1.06
11 3 HQ10-M-08N 10 (3/8) 1/2 NPTF 19.7 0.78 63 2.48 27 1.06
12 4 HQ10-M-08S 10 (3/8) 3/4-16 UNF 19.7 0.78 63 2.48 27 1.06
13 5 HQ12-M-08G 12 (1/2) 1/2 BSPP 24.5 0.97 71 2.8 36 1.42
14 6 HQ12-M-08N 12 (1/2) 1/2 NPTF 24.5 0.97 71 2.8 36 1.42
15 7 HQ12-M-08S 12 (1/2) 3/4-16 UNF 24.5 0.97 71 2.8 36 1.42
16 8 HQ12-M-10S 12 (1/2) 7/8-14 UNF 24.5 0.97 71 2.8 36 1.42
17 9 HQ12-M-12G 12 (1/2) 3/4 BSPP 24.5 0.97 71 2.8 36 1.42
18 10 HQ12-M-12N 12 (1/2) 3/4 NPTF 24.5 0.97 71 2.8 36 1.42
19 11 HQ12-M-12S 12 (1/2) 1 1/16-12 UN 24.5 0.97 71 2.8 36 1.42
20 13 HQ16-M-12G 16 (5/8) 3/4 BSPP 27 1.06 73 2.87 36 1.42
21 14 HQ16-M-12N 16 (5/8) 3/4 NPTF 27 1.06 73 2.87 36 1.42
22 15 HQ16-M-12S 16 (5/8) 1 1/16-12 UN 27 1.06 73 2.87 36 1.42
23 16 HQ19-M-12G 19 (3/4) 3/4 BSPP 29.9 1.18 84 3.31 46 1.81
24 17 HQ19-M-12N 19 (3/4) 3/4 NPTF 29.9 1.18 84 3.31 46 1.81
25 18 HQ19-M-12S 19 (3/4) 1 1/16-12 UN 29.9 1.18 84 3.31 46 1.81
26 19 HQ19-M-16G 19 (3/4) 1 BSPP 29.9 1.18 84 3.31 46 1.81
27 20 HQ19-M-16N 19 (3/4) 1 NPTF 29.9 1.18 84 3.31 46 1.81
28 21 HQ19-M-16S 19 (3/4) 1 5/16-12 UN 29.9 1.18 84 3.31 46 1.81
29 22 HQ25-M-16G 25 (1) 1 BSPP 36 1.42 97 3.82 55 2.17
30 24 HQ25-M-16N 25 (1) 1 NPTF 36 1.42 97 3.82 55 2.17
31 25 HQ25-M-16S 25 (1) 1 5/16-12 UN 36 1.42 97 3.82 55 2.17
32 26 HQ25-M-20G 25 (1) 1 1/4 BSPP 36 1.42 90.4 3.56 55 2.17
33 27 HQ25-M-20N 25 (1) 1 1/4 NPTF 36 1.42 90.4 3.56 55 2.17
34 28 HQ25-M-20S 25 (1) 1 5/8-12 UN 36 1.42 90.4 3.56 55 2.17
35 29 HQ32-M-24G 32 (1 1/4) 1 1/2 BSPP 57 2.24 119.7 4.71 70 2.76
36 30 HQ32-M-24N 32 (1 1/4) 1 1/2 NPTF 57 2.24 119.7 4.71 70 2.76
37 31 HQ32-M-24S 32 (1 1/4) 1 7/8-12 UN 57 2.24 119.7 4.71 70 2.76
38 32 HQ40-M-32G 40 (1 1/2) 2 BSPP 72.9 2.87 173.2 6.82 80 3.15
39 33 HQ40-M-32N 40 (1 1/2) 2 NPTF 72.9 2.87 173.2 6.82 80 3.15
40 35 HQ40-M-32S 40 (1 1/2) 2 1/2-12 UN 72.9 2.87 173.2 6.82 80 3.15

Contact the supplier

Holmbury Ltd

Holmbury Ltd

Holmbury is a global provider of hydraulic quick release couplings, valves and other hydraulic components.

Google Map