Holmbury Ltd
By Holmbury Ltd

Flat Face Quick Release Coupler - HQ Series - Female

HQ Series - Female (Zinc / nickel plated steel with Nitrile seals)

Manufacturer Holmbury
Description HQ_FEMALE HQ04-F-02G
Part Number HQ04-F-02G
Body Size 04 (1/8)
Thread 1 Size 1/8 BSPP
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Body Size Thread 1 Size Diameter 1 (mm) Diameter 1 (Inch) Length 1 (mm) Length 1 (Inch) A/F 1 (mm) A/F 1 (Inch)
1 1 HQ04-F-02G 04 (1/8) 1/8 BSPP 20.4 0.8 40.2 1.58 17 0.67
2 12 HQ04-F-02N 04 (1/8) 1/8 NPTF 20.4 0.8 40.2 1.58 17 0.67
3 23 HQ04-F-04S 04 (1/8) 5/16-24 UNF 20.4 0.8 40.2 1.58 17 0.67
4 34 HQ06-F-04G 06 (1/4) 1/4 BSPP 28 1.1 54 2.13 27 1.06
5 36 HQ06-F-04N 06 (1/4) 1/4 NPTF 28 1.1 54 2.13 27 1.06
6 37 HQ06-F-06S 06 (1/4) 7/16-20 UNF 28 1.1 54 2.13 27 1.06
7 38 HQ10-F-06G 10 (3/8) 3/8 BSPP 32 1.26 69 2.72 30 1.18
8 39 HQ10-F-06N 10 (3/8) 3/8 NPTF 32 1.26 69 2.72 30 1.18
9 40 HQ10-F-06S 10 (3/8) 7/16-20 UNF 32 1.26 69 2.72 30 1.18
10 2 HQ10-F-08G 10 (3/8) 1/2 BSPP 32 1.26 74 2.91 30 1.18
11 3 HQ10-F-08N 10 (3/8) 1/2 NPTF 32 1.26 74 2.91 30 1.18
12 4 HQ10-F-08S 10 (3/8) 3/4-16 UNF 32 1.26 74 2.91 30 1.18
13 5 HQ12-F-08G 12 (1/2) 1/2 BSPP 38 1.5 83.8 3.3 36 1.42
14 6 HQ12-F-08N 12 (1/2) 1/2 NPTF 38 1.5 83.8 3.3 36 1.42
15 7 HQ12-F-08S 12 (1/2) 3/4-16 UNF 38 1.5 83.8 3.3 36 1.42
16 8 HQ12-F-10S 12 (1/2) 7/8-14 UNF 38 1.5 83.8 3.3 36 1.42
17 9 HQ12-F-12G 12 (1/2) 3/4 BSPP 38 1.5 83.8 3.3 36 1.42
18 10 HQ12-F-12N 12 (1/2) 3/4 NPTF 38 1.5 83.8 3.3 36 1.42
19 11 HQ12-F-12S 12 (1/2) 1 1/16-12 UN 38 1.5 83.8 3.3 36 1.42
20 13 HQ16-F-12G 16 (5/8) 3/4 BSPP 42 1.65 83.8 3.3 41 1.61
21 14 HQ16-F-12N 16 (5/8) 3/4 NPTF 42 1.65 83.8 3.3 41 1.61
22 15 HQ16-F-12S 16 (5/8) 1 1/16-12 UN 42 1.65 83.8 3.3 41 1.61
23 16 HQ19-F-12G 19 (3/4) 3/4 BSPP 48 1.89 99 3.9 46 1.81
24 17 HQ19-F-12N 19 (3/4) 3/4 NPTF 48 1.89 99 3.9 46 1.81
25 18 HQ19-F-12S 19 (3/4) 1 1/16-12 UN 48 1.89 99 3.9 46 1.81
26 19 HQ19-F-16G 19 (3/4) 1 BSPP 48 1.89 99 3.9 46 1.81
27 20 HQ19-F-16N 19 (3/4) 1 NPTF 48 1.89 99 3.9 46 1.81
28 21 HQ19-F-16S 19 (3/4) 1 5/16-12 UN 48 1.89 99 3.9 46 1.81
29 22 HQ25-F-16G 25 (1) 1 BSPP 55 2.17 108.5 4.27 55 2.17
30 24 HQ25-F-16N 25 (1) 1 NPTF 55 2.17 108.5 4.27 55 2.17
31 25 HQ25-F-16S 25 (1) 1 5/16-12 UN 55 2.17 108.5 4.27 55 2.17
32 26 HQ25-F-20G 25 (1) 1 1/4 BSPP 55 2.17 111.5 4.39 55 2.17
33 27 HQ25-F-20N 25 (1) 1 1/4 NPTF 55 2.17 111.5 4.39 55 2.17
34 28 HQ25-F-20S 25 (1) 1 5/8-12 UN 55 2.17 111.5 4.39 55 2.17
35 29 HQ32-F-24G 32 (1 1/4) 1 1/2 BSPP 80 3.15 132.2 5.2 70 2.76
36 30 HQ32-F-24N 32 (1 1/4) 1 1/2 NPTF 80 3.15 132.2 5.2 70 2.76
37 31 HQ32-F-24S 32 (1 1/4) 1 7/8-12 UN 80 3.15 132.2 5.2 70 2.76
38 32 HQ40-F-32G 40 (1 1/2) 2 BSPP 102.8 4.05 147.3 5.8 80 3.15
39 33 HQ40-F-32N 40 (1 1/2) 2 NPTF 102.8 4.05 147.3 5.8 80 3.15
40 35 HQ40-F-32S 40 (1 1/2) 2 1/2-12 UN 102.8 4.05 147.3 5.8 80 3.15

Contact the supplier

Holmbury Ltd

Holmbury Ltd

Holmbury is a global provider of hydraulic quick release couplings, valves and other hydraulic components.

Google Map