Holmbury Ltd
By Holmbury Ltd

Agricultural Quick Release Coupler - DINV Series - Male

DINV Series - Male (Trivalent plated steel with Nitrile seals)

Manufacturer Holmbury
Description DINV_MALE DINV06-M-04G
Part Number DINV06-M-04G
Body Size 06 (1/4)
Thread 1 Size 1/4 BSPP
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Body Size Thread 1 Size Diameter 1 (mm) Diameter 1 (Inch) Length 1 (mm) Length 1 (Inch) A/F 1 (mm) A/F 1 (Inch)
1 1 DINV06-M-04G 06 (1/4) 1/4 BSPP 14.2 0.56 36 1.42 19 0.75
2 9 DINV06-M-04N 06 (1/4) 1/4 NPTF 14.2 0.56 36 1.42 19 0.75
3 10 DINV06-M-06S 06 (1/4) 9/16-18 UNF 14.2 0.56 36 1.42 19 0.75
4 11 DINV10-M-06G 10 (3/8) 3/8 BSPP 19 0.75 40 1.57 24 0.94
5 12 DINV10-M-06N 10 (3/8) 3/8 NPTF 19 0.75 40 1.57 24 0.94
6 13 DINV10-M-06S 10 (3/8) 9/16-18 UNF 19 0.75 40 1.57 24 0.94
7 14 DINV12-M-08G 12* (1/2) 1/2 BSPP 20.5 0.81 46 1.81 27 1.06
8 15 DINV12-M-08N 12* (1/2) 1/2 NPTF 20.5 0.81 46 1.81 27 1.06
9 16 DINV12-M-08S 12* (1/2) 3/4-16 UNF 20.5 0.81 46 1.81 27 1.06
10 2 DINV12-M-10S 12* (1/2) 7/8-14 UNF 20.5 0.81 46 1.81 27 1.06
11 3 DINV19-M-12G 19** (3/4) 3/4 BSPP 28 1.1 53.5 2.11 34 1.34
12 4 DINV19-M-12N 19** (3/4) 3/4 NPTF 26.9 1.06 51 2.01 33.3 1.31
13 5 DINV19-M-12S 19** (3/4) 1 1/16-12 UN 26.9 1.06 51 2.01 33.3 1.31
14 6 DINV25-M-16G 25 (1) 1 BSPP 31.3 1.23 64 2.52 41 1.61
15 7 DINV25-M-16N 25 (1) 1 NPTF 31.3 1.23 64 2.52 41 1.61
16 8 DINV25-M-16S 25 (1) 1 5/16-12 UN 31.3 1.23 64 2.52 41 1.61

Contact the supplier

Holmbury Ltd

Holmbury Ltd

Holmbury is a global provider of hydraulic quick release couplings, valves and other hydraulic components.

Google Map