Holmbury Ltd
By Holmbury Ltd

Agricultural Quick Release Coupler - DINV Series - Female

DINV Series - Female (Trivalent plated steel with Nitrile seals)

Manufacturer Holmbury
Description DINV_FEMALE DINV06-F-04G
Part Number DINV06-F-04G
Body Size 06 (1/4)
Thread 1 Size 1/4 BSPP
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Body Size Thread 1 Size Diameter 1 (mm) Diameter 1 (Inch) Length 1 (mm) Length 1 (Inch) A/F 1 (mm) A/F 1 (Inch)
1 1 DINV06-F-04G 06 (1/4) 1/4 BSPP 22.2 0.87 55.5 2.19 27.6 1.09
2 9 DINV06-F-04N 06 (1/4) 1/4 NPTF 22.2 0.87 55.5 2.19 27.6 1.09
3 10 DINV06-F-06S 06 (1/4) 9/16-18 UNF 22.2 0.87 55.5 2.19 27.6 1.09
4 11 DINV10-F-06G 10 (3/8) 3/8 BSPP 24 0.94 60.5 2.38 34 1.34
5 12 DINV10-F-06N 10 (3/8) 3/8 NPTF 24 0.94 60.5 2.38 34 1.34
6 13 DINV10-F-06S 10 (3/8) 9/16-18 UNF 24 0.94 60.5 2.38 34 1.34
7 14 DINV12-F-08G 12 (1/2) 1/2 BSPP 27 1.06 68 2.68 38 1.5
8 15 DINV12-F-08N 12 (1/2) 1/2 NPTF 27 1.06 68 2.68 38 1.5
9 16 DINV12-F-08S 12 (1/2) 3/4-16 UNF 27 1.06 68 2.68 38 1.5
10 2 DINV12-F-10S 12 (1/2) 7/8-14 UNF 27 1.06 68 2.68 38 1.5
11 3 DINV19-F-12G 19** (3/4) 3/4 BSPP 34 1.34 82.5 3.25 48.2 1.9
12 4 DINV19-F-12N 19** (3/4) 3/4 NPTF 35 1.38 83 3.27 47.5 1.87
13 5 DINV19-F-12S 19** (3/4) 1 1/16-12 UN 35 1.38 83 3.27 47.5 1.87
14 6 DINV25-F-16G 25 (1) 1 BSPP 41 1.61 97.5 3.84 56.2 2.21
15 7 DINV25-F-16N 25 (1) 1 NPTF 41 1.61 97.5 3.84 56.2 2.21
16 8 DINV25-F-16S 25 (1) 1 5/16-12 UN 41 1.61 97.5 3.84 56.2 2.21

Contact the supplier

Holmbury Ltd

Holmbury Ltd

Holmbury is a global provider of hydraulic quick release couplings, valves and other hydraulic components.

Google Map