Guided cylinder - compact type - JGB

Manufacturer HITOP
Description Guided cylinder - compact type JGB 20x5
Part number JGB 20x5
Product selection
Selector Bore (mm) B (mm) B1 (mm) C (mm) C1 (mm) D (mm) D1 (mm) E1 (mm) E2 (mm) F (mm) G (mm) H (mm) Hw (mm) J J1 (mm) K (mm) L (mm) M N N1 (mm) P Q1 (mm) Q2 (mm) R (mm) S (mm) T (mm) U (mm) U1 (mm) U2 (mm) V (mm) Vw (mm) V1 (mm) W1 (mm) W2 (mm) X X1 (mm) X2 (mm) Y Y1 (mm) Z (mm) Z1 (mm)
1 20 82 80 37 29 8 12 28 10 24 12 0.5 26 M8x1.25 16 64 42 M5x0.8 M6x1.0 10 M5x0.8 30 18 4 48 12 6.8 11 6.5 42 22 6 17 10 M4x0.7 72 21 M4x0.7 10 55 65
2 25 94 92 42 35 10 16 30 10 28 13 1 31 M8x1.25 16 73 46 M6x1.0 M6x1.0 10 M5x0.8 34 20 4 50 14 6.8 11 6.5 46 25 7 21 13 M5x0.8 80 24 M5x0.8 10 58 68
3 32 120 118 47 40.5 12 20 35 10 32 12 4.5 36 M10x1.5 16 90 56 M8x1.25 M8x1.25 10 Rc1/8 40 22 4 54 17 8.5 14 8.5 56 31 8.5 21 17 M6x1.0 104 30 M6x1.0 12 67 77
4 40 124 122 55 49 16 20 38 10 40 12 5 47 M10x1.5 16 96 64 M8x1.25 M8x1.25 10 Rc1/8 40 32 4 58 17 8.5 14 8.5 64 42 8.5 29 19 M8x1.25 104 32 M8x1.25 16 68 78
5 50 156 152 68 64 20 25 50 10 48 12 6.5 50 M12x1.75 16 121 80 M8x1.25 M10x1.5 10 Rc1/8 44 44 4 70 17 10.3 17.5 10.8 80 43 8.5 35 22 M8x1.25 132 44 M8x1.25 16 71 91
6 63 164 160 80 78 20 25 55 10 60 12 7 50 M12x1.75 16 130 88 M8x1.25 M10x1.5 10 Rc1/8 46 60 4 75 17 10.3 17.5 10.8 88 43 8.5 35 22 M8x1.25 140 60 M8x1.25 16 75 85
Bore (mm)
B (mm)
B1 (mm)
C (mm)
C1 (mm)
D (mm)
D1 (mm)
E1 (mm)
E2 (mm)
F (mm)
G (mm)
H (mm)
Hw (mm)
J
J1 (mm)
K (mm)
L (mm)
M
N
N1 (mm)
P
Q1 (mm)
Q2 (mm)
R (mm)
S (mm)
T (mm)
U (mm)
U1 (mm)
U2 (mm)
V (mm)
Vw (mm)
V1 (mm)
W1 (mm)
W2 (mm)
X
X1 (mm)
X2 (mm)
Y
Y1 (mm)
Z (mm)
Z1 (mm)
-
Contact the supplier
HITOP Automation machinery
HITOP Automation Machinery Co. Ltd