Guide cylinder - compact type - GY

Manufacturer HITOP
Description Guide cylinder - compact type GYM 12x10
Part number GYM 12x10
Product selection
Selector Bore (mm) A (mm) B (mm) C (mm) C1 (mm) D1 (mm) E1 (mm) E2 (mm) F1 (mm) F2 (mm) F3 (mm) H (mm) J J1 (mm) K K1 (mm) L (mm) L1 (mm) L2 (mm) N O (mm) O1 (mm) O2 (mm) Q1 (mm) Q2 (mm) P R (mm) R1 (mm) S (mm) T (mm) U (mm) V (mm) W1 (mm) X (mm) X1 (mm) Y (mm) Y1 (mm) a (mm) b (mm) c (mm) d (mm) m
1 12 56 22 26 58 6 8 5 11 13 7.5 13 M5x0.8 10 M4x0.7 10 18 50 37 M4x0.7 4.2 8 4.5 8 18 M5x0.8 14 48 29 42 41 23 5 3 6 3.5 3 4.5 7.5 3.7 6.2 M4x0.7
2 16 62 25 30 64 8 8 5 9.2 15 10 15 M5x0.8 10 M5x0.8 10 22 56 38 M5x0.8 4.2 8 4.5 10 18.5 M5x0.8 16 54 33 46 46 24 5 3 6 3.5 3 4.5 7.5 3.7 6.2 M4x0.7
3 20 81 30 36 83 10 10 6 10 12.5 10 18 M6x1.0 12 M5x0.8 13 24 72 44 M5x0.8 5.2 9.5 5.5 12 25 Rc1/8 18 70 37 53 54 28 17 3 6 3.5 3 5.5 8.5 3.5 6.8 M5x0.8
4 25 91 38 42 93 12 10 6 10 12.5 10 21 M6x1.0 12 M6x1.0 15 30 82 50 M6x1.0 5.2 9.5 5.5 14.5 28.5 Rc1/8 26 78 37.5 53.5 64 34 17 4 6 4.5 3 5.5 8.5 4.5 8.2 M5x0.8
5 32 110 44 48 112 16 12 10 12.5 7 11.5 24 M8x1.25 16 M8x1.25 20 34 98 63 M8x1.25 6.6 11 7.5 17.2 34 Rc1/8 30 96 37.5 59.5 78 42 21 4 6 4.5 3 6.5 10.5 5.5 9.5 M6x1.0
6 40 118 44 54 120 16 12 10 14 13 14 27 M8x1.25 16 M8x1.25 20 40 106 72 M8x1.25 6.6 11 7.5 19 38 Rc1/8 30 104 44 66 86 50 22 4 6 4.5 3 6.5 10.5 5.5 10 M6x1.0
7 50 146 60 64 148 20 16 12 13.5 9 13.5 32 M10x1.5 20 M10x1.5 20 46 130 92 M10x1.5 8.6 14 9 22.5 48 Rc1/4 40 130 44 72 110 66 24 5 8 6 4 8.5 13.5 7.5 13 M8x1.25
8 63 158 70 78 162 20 16 12 17 14 14 39 M10x1.5 20 M10x1.5 20 58 142 110 M10x1.5 8.6 14 9 28.5 58 Rc1/4 50 130 49 77 124 80 24 5 8 6 4 11 18 10 18 M10x1.5
Bore (mm)
A (mm)
B (mm)
C (mm)
C1 (mm)
D1 (mm)
E1 (mm)
E2 (mm)
F1 (mm)
F2 (mm)
F3 (mm)
H (mm)
J
J1 (mm)
K
K1 (mm)
L (mm)
L1 (mm)
L2 (mm)
N
O (mm)
O1 (mm)
O2 (mm)
Q1 (mm)
Q2 (mm)
P
R (mm)
R1 (mm)
S (mm)
T (mm)
U (mm)
V (mm)
W1 (mm)
X (mm)
X1 (mm)
Y (mm)
Y1 (mm)
a (mm)
b (mm)
c (mm)
d (mm)
m
Contact the supplier
HITOP Automation machinery
HITOP Automation Machinery Co. Ltd