1

Compact guide cylinder GH10-20

Manufacturer HITOP
Description Compact slider cylinder GH 10x5
Part number GH 10x5
Product selection
Selector Bore A (mm) AP (mm) B (mm) BP (mm) D1 (mm) dp1 (mm) dpa (mm) dpc (mm) dpd (mm) dpe (mm) dpf (mm) E (mm) EP (mm) F1 (mm) F2 (mm) FP (mm) G (mm) GP (mm) H (mm) HP (mm) J (mm) JP (mm) K (mm) O (mm) P Q S T1 T2 U V X (mm) Y (mm) N1 (mm) MA MB MC MD ME MF
1 10 20 19 23 18 7.5 4.4 6 4 7.5 8 6 13 11 5 12.5 11 5 21.5 47 46 20 11 23 6.5 M5x0.8 11.5 35 7.5 8 12 13 46.5 5 5 M4x0.7 M5x0.8 M5x0.8 M4x0.7 M4x0.7 M4x0.7
2 16 25 24 27 26 7.5 4.4 6 4 10 9 6 17 16 5 12.5 14 5.5 21.5 53.5 52.5 25 16 27 6.5 M5x0.8 14 42 10 9 12 17 56 10 5.5 M4x0.7 M5x0.8 M5x0.8 M4x0.7 M4x0.7 M4x0.7
3 20 32 31 34 34 9.3 8 8 4 11 9.5 8 20 20 6 15 14 6 24.5 64.5 63.5 32 20 34 7 M5x0.8 15.5 52.5 11 9.5 15 20 68 10 6 M5x0.8 M6x1.0 M5x0.8 M5x0.8 M5x0.8 M5x0.8
Bore
A (mm)
AP (mm)
B (mm)
BP (mm)
D1 (mm)
dp1 (mm)
dpa (mm)
dpc (mm)
dpd (mm)
dpe (mm)
dpf (mm)
E (mm)
EP (mm)
F1 (mm)
F2 (mm)
FP (mm)
G (mm)
GP (mm)
H (mm)
HP (mm)
J (mm)
JP (mm)
K (mm)
O (mm)
P
Q
S
T1
T2
U
V
X (mm)
Y (mm)
N1 (mm)
MA
MB
MC
MD
ME
MF
Selector C (mm) L1 (mm) L2 (mm) N (mm) L3
19 14 49 10 4 -
C (mm)
L1 (mm)
L2 (mm)
N (mm)
L3
Documentation
Contact the supplier
HITOP Automation machinery
HITOP Automation Machinery Co. Ltd