180° angular air gripper - cam style - MHY

Manufacturer HITOP
Description 180° angular air gripper - cam style MHY 20 H TD 1
Part number MHY 20 H TD 1
Product selection
Selector Type Bore (mm) A (mm) B (mm) C (mm) D (mm) D1 (mm) E (mm) E1 (mm) F (mm) F1 (mm) F2 (mm) G (mm) H (mm) H1 (mm) J (mm) J1 (mm) K K1 (mm) L (mm) N N1 (mm) P Q (mm) T (mm) U (mm) U1 (mm) V V1 (mm) W (mm) W1 (mm) X (mm) X1 (mm) Y Y1 (mm) Y2 (mm) Z (mm)
1 MHY10 10 58 30 15 11 1.5 18 35 3 7 23 47.5 22 23.5 24 9 M3x0.5 6 24 M3x0.5 6 M5x0.8 6 4 9 30 M3x0.5 4 4 9 3 3 M3x0.5 3 6 3.4
2 MHY16 16 69 38 20 17 1.5 20 41 8 7 25 55.5 28 28.5 30 12 M4x0.7 8 30 M4x0.7 8 M5x0.8 8 5 12 33 M4x0.7 5 4 15 3 3 M3x0.5 4 7 4.5
3 MHY20 20 86 48 26 21 1.5 25 50 12 8 32 69 36 37 38 16 M5x0.8 10 36 M5x0.8 10 M5x0.8 10 8 14 42 M5x0.8 8 5 19 4 4 M4x0.7 5 9 5.5
4 MHY25 25 107 58 30 26 1.5 30 60 14 8 42 86 45 45 46 18 M6x1.0 12 42 M6x1.0 12 M5x0.8 12 10 16 50 M6x1.0 10 5 23 4 4 M5x0.8 6 12 6.6
Type
Bore (mm)
A (mm)
B (mm)
C (mm)
D (mm)
D1 (mm)
E (mm)
E1 (mm)
F (mm)
F1 (mm)
F2 (mm)
G (mm)
H (mm)
H1 (mm)
J (mm)
J1 (mm)
K
K1 (mm)
L (mm)
N
N1 (mm)
P
Q (mm)
T (mm)
U (mm)
U1 (mm)
V
V1 (mm)
W (mm)
W1 (mm)
X (mm)
X1 (mm)
Y
Y1 (mm)
Y2 (mm)
Z (mm)
Contact the supplier
HITOP Automation machinery
HITOP Automation Machinery Co. Ltd