Solder Type D-Subminiature Connectors

Manufacturer Hirose Electric Co., Ltd.
Description Solder Type D-Subminiature Connectors - HD - HDAB-15PF(05) - CL0211-0563-3-05
Part Number HDAB-15PF(05)
Wire Termination Method Soldering
Cable Assembly No
ZIF/Non-ZIF/LIF Non-ZIF
Withstanding voltage 1250
Connector Height 12,55
Connector Length 39,14
Salt Spray Test Duration (Corrosion Resistance) 48 hours
Connector Class Rectangular Connector
Connector Type Receptacle
Connector Orientation Straight
Contact Gender Male
Finish on Shell Nickel
Contact Pitch 2,74
HRS No. CL0211-0563-3-05
Finger Protection No
Metal Shields No
Mass 6,19
Mating/Unmating Cycles 500
Minimum Order Quantity 40
Number of Positions 15
Operating Temperature (Max.) 85
Operating Temperature (Min.) -40
Contact Plating Gold
Packaging Type Bag
Mounting Pitch 2,74
Mounting Side Standard on-Board
RoHS Handled
Series Name HD
Number of Rows (Interface) 2
Pick-up Tape
Plating Thickness 0,2
Key No
Rated Current 3
Rated Voltage (AC) 400
Rated Voltage (DC) 560
Shell Material Steel
Solder Wicking Prevention No
Staggered Lead Yes
CAD models

Product selection

Contact the supplier

Hirose Electric Co., Ltd.

Hirose Electric Co., Ltd.

Hirose supplies a vast range of connectors for many different applications and industries based on the advanced technologies for developing industrial connectors

Google Map