1 |
No CAD available |
1 |
DX-36-CV4 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-36-CV4 - CL0230-0226-1-00 |
|
No |
Non-ZIF |
|
11,5 |
40,16 |
40 |
10 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0226-1-00 |
Yes |
Latch-lock |
25 |
|
25 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
2 |
|
12 |
DX-50-CV4 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-50-CV4 - CL0230-0227-4-00 |
|
No |
Non-ZIF |
|
11,5 |
49,05 |
40 |
10 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0227-4-00 |
Yes |
Latch-lock |
29 |
|
25 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
3 |
No CAD available |
34 |
DX-36-DC |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-36-DC - CL0230-0241-5-00 |
|
No |
Non-ZIF |
|
10,4 |
37,5 |
4,65 |
|
|
|
Rectangular Connector |
Others |
|
Dust cap |
|
|
|
Gray |
CL0230-0241-5-00 |
|
|
0,7 |
|
100 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
Plastic |
|
|
Plastic |
|
4 |
No CAD available |
45 |
DX-20-DC |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-20-DC - CL0230-0103-1-00 |
|
No |
Non-ZIF |
|
10,4 |
27,35 |
4,65 |
|
|
|
Rectangular Connector |
Others |
|
Dust cap |
|
|
|
Light gray |
CL0230-0103-1-00 |
|
|
0,5 |
|
100 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
Plastic |
|
|
Plastic |
|
5 |
No CAD available |
56 |
DX-50-DC |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-50-DC - CL0230-0104-4-00 |
|
No |
Non-ZIF |
|
10,4 |
46,4 |
4,65 |
|
|
|
Rectangular Connector |
Others |
|
Dust cap |
|
|
|
Light gray |
CL0230-0104-4-00 |
|
|
0,8 |
|
100 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
Plastic |
|
|
Plastic |
|
6 |
No CAD available |
67 |
DX-100S-DC1 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-100S-DC1 - CL0230-0114-8-00 |
|
No |
Non-ZIF |
|
8,8 |
70,27 |
5,8 |
|
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
Light gray |
CL0230-0114-8-00 |
|
|
1 |
|
100 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
Plastic |
|
|
Plastic |
|
7 |
|
69 |
DX-50-CV3 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-50-CV3 - CL0230-0147-7-00 |
|
No |
Non-ZIF |
|
12,5 |
53 |
49 |
8,65 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
Light beige |
CL0230-0147-7-00 |
Yes |
Latch-lock |
16,9 |
|
15 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Plastic |
|
8 |
No CAD available |
70 |
DX-68-DC |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-68-DC - CL0230-0078-6-00 |
|
No |
Non-ZIF |
|
10,4 |
57,83 |
4,65 |
|
|
|
Rectangular Connector |
Others |
|
Dust cap |
|
|
|
Light gray |
CL0230-0078-6-00 |
|
|
1 |
|
100 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
Plastic |
|
|
Plastic |
|
9 |
|
2 |
DX-68-CV1 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-68-CV1 - CL0230-0058-9-00 |
|
No |
Non-ZIF |
|
11,5 |
64,68 |
32 |
9,6 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0058-9-00 |
Yes |
Screw |
42,5 |
|
20 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
10 |
No CAD available |
3 |
DX-80-CV1 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-80-CV1 - CL0230-0059-1-00 |
|
No |
Non-ZIF |
|
11,5 |
72,3 |
32 |
10,5 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0059-1-00 |
Yes |
Screw |
49,5 |
|
15 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
11 |
|
4 |
DX-20-CV1 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-20-CV1 - CL0230-0054-8-00 |
|
No |
Non-ZIF |
|
11,5 |
34,2 |
32 |
6,7 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0054-8-00 |
Yes |
Screw |
32,6 |
|
25 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
12 |
No CAD available |
5 |
DX-28-CV1 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-28-CV1 - CL0230-0055-0-00 |
|
No |
Non-ZIF |
|
11,5 |
39,28 |
32 |
7,5 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0055-0-00 |
Yes |
Screw |
33,6 |
|
25 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
13 |
|
6 |
DX-36-CV1 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-36-CV1 - CL0230-0056-3-00 |
|
No |
Non-ZIF |
|
11,5 |
44,36 |
32 |
7,5 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0056-3-00 |
Yes |
Screw |
36,648 |
|
25 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
14 |
|
7 |
DX-50-CV1 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-50-CV1 - CL0230-0057-6-00 |
|
No |
Non-ZIF |
|
11,5 |
53,25 |
32 |
9,4 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0057-6-00 |
Yes |
Screw |
41,4 |
|
25 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
15 |
|
8 |
DX-100-CV1 |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-100-CV1 - CL0230-0044-4-00 |
|
No |
Non-ZIF |
|
11,5 |
85 |
38,9 |
12 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0044-4-00 |
Yes |
Screw |
67,6 |
|
15 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
16 |
No CAD available |
9 |
DX-28-DC |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-28-DC - CL0230-0045-7-00 |
|
No |
Non-ZIF |
|
10,4 |
32,43 |
4,65 |
|
|
|
Rectangular Connector |
Others |
|
Dust cap |
|
|
|
Light gray |
CL0230-0045-7-00 |
|
|
0,6 |
|
100 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
Plastic |
|
|
Plastic |
|
17 |
|
10 |
DX-28-CV |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-28-CV - CL0230-0037-9-00 |
|
No |
Non-ZIF |
|
11,5 |
35,08 |
32,5 |
7,5 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0037-9-00 |
Yes |
Latch-lock |
20,2 |
|
25 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
18 |
No CAD available |
11 |
DX-36-CV |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-36-CV - CL0230-0038-1-00 |
|
No |
Non-ZIF |
|
11,5 |
40,16 |
32,5 |
8,7 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0038-1-00 |
Yes |
Latch-lock |
23,094 |
|
25 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
19 |
|
13 |
DX-50-CV |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-50-CV - CL0230-0039-4-00 |
|
No |
Non-ZIF |
|
11,5 |
49,05 |
32,5 |
9,4 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0039-4-00 |
Yes |
Latch-lock |
25,2 |
|
25 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
20 |
|
14 |
DX-68-CV |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-68-CV - CL0230-0040-3-00 |
|
No |
Non-ZIF |
|
11,5 |
60,48 |
32,5 |
9,6 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0040-3-00 |
Yes |
Latch-lock |
29 |
|
20 |
|
|
|
85 |
-55 |
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
21 |
No CAD available |
15 |
DX-80-CV |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-80-CV - CL0230-0041-6-00 |
|
No |
Non-ZIF |
|
11,5 |
68,1 |
32,5 |
10,5 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0041-6-00 |
Yes |
Latch-lock |
32,086 |
|
15 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
22 |
|
16 |
DX-20-CV |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX-20-CV - CL0230-0036-6-00 |
|
No |
Non-ZIF |
|
11,5 |
30 |
32,5 |
6,7 |
|
|
Rectangular Connector |
Others |
|
Cover case |
|
|
|
|
CL0230-0036-6-00 |
Yes |
Latch-lock |
19,2 |
|
25 |
|
|
|
|
|
|
Bag |
|
|
|
Handled |
DX |
|
|
|
|
|
|
Zinc alloy |
|
23 |
|
17 |
DX30A-100S-LNA(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-100S-LNA(50) - CL0230-0168-7-50 |
|
No |
Non-ZIF |
300 |
10,5 |
86,82 |
18,6 |
|
28 |
48 hours |
Rectangular Connector |
Receptacle |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0168-7-50 |
Yes |
|
18,8 |
1000 |
15 |
|
|
100 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
|
Plastic |
|
24 |
No CAD available |
18 |
DX20A-100S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX20A-100S(50) - CL0230-0084-9-50 |
|
No |
Non-ZIF |
300 |
14 |
84,2 |
10,5 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Straight |
Nickel |
1,27 |
|
CL0230-0084-9-50 |
Yes |
Screw |
21,5 |
1000 |
15 |
THT |
|
100 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
25 |
No CAD available |
19 |
DX31A-100S-LNA(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-100S-LNA(50) - CL0230-0086-4-50 |
IDC |
No |
Non-ZIF |
300 |
10,5 |
86,82 |
18,6 |
|
28 |
48 hours |
Rectangular Connector |
Receptacle |
28 |
|
Straight |
Nickel |
1,27 |
|
CL0230-0086-4-50 |
Yes |
Screw |
20,2 |
1000 |
15 |
|
|
100 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
|
26 |
No CAD available |
21 |
DX10A-100S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10A-100S(50) - CL0230-0043-1-50 |
|
No |
Non-ZIF |
300 |
9,62 |
84,2 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0043-1-50 |
Yes |
Screw |
23,3 |
1000 |
20 |
THT |
|
100 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
27 |
|
22 |
DX31A-100P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-100P(50) - CL0230-0035-3-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
69,98 |
18,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0035-3-50 |
Yes |
|
14,6 |
1000 |
20 |
|
|
100 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
28 |
|
24 |
DX30A-100P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-100P(50) - CL0230-0028-8-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
69,98 |
18,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0028-8-50 |
Yes |
|
13,3 |
1000 |
20 |
|
|
100 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
29 |
|
25 |
DX30-100P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30-100P(50) - CL0230-0014-3-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
69,98 |
18,2 |
|
|
48 hours |
Rectangular Connector |
Plug |
|
|
Straight |
|
1,27 |
Black |
CL0230-0014-3-50 |
Yes |
|
13,2 |
1000 |
20 |
|
|
100 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
30 |
|
26 |
DX31-100P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31-100P(50) - CL0230-0021-9-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
69,98 |
18,2 |
|
30 |
48 hours |
Rectangular Connector |
Plug |
30 |
|
Straight |
|
1,27 |
Black |
CL0230-0021-9-50 |
Yes |
|
14,6 |
1000 |
20 |
|
|
100 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
31 |
|
27 |
DX10-20S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10-20S(50) - CL0230-0001-1-50 |
|
No |
Non-ZIF |
300 |
9,62 |
33,4 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0001-1-50 |
Yes |
Latch-lock |
9,51 |
1000 |
60 |
THT |
|
20 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
32 |
|
29 |
DX31A-20S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-20S(50) - CL0230-0101-6-50 |
IDC |
No |
Non-ZIF |
300 |
10,5 |
33,4 |
17,6 |
|
28 |
48 hours |
Rectangular Connector |
Receptacle |
28 |
|
Straight |
Nickel |
1,27 |
|
CL0230-0101-6-50 |
Yes |
|
7,2 |
1000 |
60 |
|
|
20 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
|
Zinc alloy |
|
33 |
|
30 |
DX10A-20S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10A-20S(50) - CL0230-0047-2-50 |
|
No |
Non-ZIF |
300 |
9,62 |
33,4 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0047-2-50 |
Yes |
Screw |
11,36 |
1000 |
60 |
THT |
|
20 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
34 |
|
31 |
DX31A-20P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-20P(50) - CL0230-0029-0-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
19,18 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0029-0-50 |
Yes |
|
3,8 |
1000 |
80 |
|
|
20 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
35 |
|
32 |
DX30A-20P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-20P(50) - CL0230-0022-1-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
19,18 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0022-1-50 |
Yes |
|
3,5 |
1000 |
80 |
|
|
20 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
36 |
|
33 |
DX10-28S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10-28S(50) - CL0230-0002-4-50 |
|
No |
Non-ZIF |
300 |
9,62 |
38,48 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0002-4-50 |
Yes |
Latch-lock |
10,87 |
1000 |
60 |
THT |
|
28 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
37 |
|
35 |
DX10A-28S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10A-28S(50) - CL0230-0048-5-50 |
|
No |
Non-ZIF |
300 |
9,62 |
38,48 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0048-5-50 |
Yes |
Screw |
12,56 |
1000 |
60 |
THT |
|
28 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
250 |
|
Zinc alloy |
Yes |
38 |
|
36 |
DX31A-28P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-28P(50) - CL0230-0030-0-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
24,26 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0030-0-50 |
Yes |
|
4,9 |
1000 |
60 |
|
|
28 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
39 |
No CAD available |
37 |
DX30A-28P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-28P(50) - CL0230-0023-4-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
24,26 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0023-4-50 |
Yes |
|
4,5 |
1000 |
60 |
|
|
28 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
40 |
|
39 |
DX10-36S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10-36S(50) - CL0230-0003-7-50 |
|
No |
Non-ZIF |
300 |
9,62 |
43,56 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0003-7-50 |
Yes |
Latch-lock |
12,04 |
1000 |
45 |
THT |
|
36 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
41 |
|
40 |
DX20A-36S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX20A-36S(50) - CL0230-0156-8-50 |
|
No |
Non-ZIF |
300 |
14 |
43,56 |
10,5 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Straight |
Nickel |
1,27 |
|
CL0230-0156-8-50 |
Yes |
Screw |
13,1 |
1000 |
45 |
THT |
|
36 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
42 |
|
41 |
DX30A-36S-LNA(55) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-36S-LNA(55) - CL0230-0167-4-55 |
IDC |
No |
Non-ZIF |
300 |
17,6 |
44,56 |
10,5 |
|
28 |
48 hours |
Rectangular Connector |
Receptacle |
28 |
|
Straight |
Nickel |
1,27 |
|
CL0230-0167-4-55 |
Yes |
|
11,1 |
1000 |
45 |
|
|
36 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
1 |
|
125 |
|
Zinc alloy |
|
43 |
|
42 |
DX20-36S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX20-36S(50) - CL0230-0081-0-50 |
|
No |
Non-ZIF |
300 |
14 |
43,56 |
10,5 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Straight |
Nickel |
1,27 |
|
CL0230-0081-0-50 |
Yes |
Latch-lock |
11,6 |
1000 |
45 |
THT |
|
36 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
44 |
|
43 |
DX10A-36S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10A-36S(50) - CL0230-0049-8-50 |
|
No |
Non-ZIF |
300 |
9,62 |
43,56 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0049-8-50 |
Yes |
Screw |
13,81 |
1000 |
45 |
THT |
|
36 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
45 |
|
44 |
DX31A-36P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-36P(50) - CL0230-0031-2-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
29,34 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0031-2-50 |
Yes |
|
5,854 |
1000 |
50 |
|
|
36 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
46 |
|
46 |
DX30A-36P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-36P(50) - CL0230-0024-7-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
29,34 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0024-7-50 |
Yes |
|
5,5 |
1000 |
50 |
|
|
36 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
47 |
|
47 |
DX10-50S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10-50S(50) - CL0230-0004-0-50 |
|
No |
Non-ZIF |
300 |
9,62 |
52,45 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0004-0-50 |
Yes |
Latch-lock |
14,25 |
1000 |
45 |
THT |
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
48 |
No CAD available |
48 |
DX20A-50S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX20A-50S(50) - CL0230-0272-9-50 |
|
No |
Non-ZIF |
300 |
14 |
52,45 |
10,5 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Straight |
Nickel |
1,27 |
|
CL0230-0272-9-50 |
Yes |
Screw |
15 |
1000 |
30 |
THT |
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
49 |
|
49 |
DX31A-50S-LNA(55) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-50S-LNA(55) - CL0230-0193-4-55 |
IDC |
No |
Non-ZIF |
300 |
10,5 |
53,45 |
17,6 |
|
28 |
48 hours |
Rectangular Connector |
Receptacle |
28 |
|
Straight |
Nickel |
1,27 |
|
CL0230-0193-4-55 |
Yes |
Screw |
13,2 |
1000 |
30 |
|
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
1 |
|
125 |
175 |
Zinc alloy |
|
50 |
No CAD available |
50 |
DX33A-50S-LNA(55) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX33A-50S-LNA(55) - CL0230-0206-4-55 |
IDC |
No |
Non-ZIF |
300 |
10,5 |
53,45 |
17,6 |
|
28 |
48 hours |
Rectangular Connector |
Receptacle |
28 |
|
Straight |
Nickel |
1,27 |
|
CL0230-0206-4-55 |
Yes |
Screw |
13,2 |
1000 |
30 |
|
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
1 |
|
125 |
|
Zinc alloy |
|
51 |
|
51 |
DX20-50S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX20-50S(50) - CL0230-0068-2-50 |
|
No |
Non-ZIF |
300 |
14 |
52,45 |
10,5 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Straight |
Nickel |
1,27 |
|
CL0230-0068-2-50 |
Yes |
Latch-lock |
13,6 |
1000 |
30 |
THT |
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
52 |
|
52 |
DX10A-50S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10A-50S(50) - CL0230-0050-7-50 |
|
No |
Non-ZIF |
300 |
9,62 |
52,45 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0050-7-50 |
Yes |
Screw |
15,66 |
1000 |
45 |
THT |
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
53 |
|
53 |
DX31A-50P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-50P(50) - CL0230-0032-5-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
38,23 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0032-5-50 |
Yes |
|
7,8 |
1000 |
40 |
|
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
54 |
|
54 |
DX30A-50P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-50P(50) - CL0230-0025-0-50 |
IDC |
No |
Non-ZIF |
300 |
17,2 |
38,23 |
9,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0025-0-50 |
Yes |
|
7,3 |
1000 |
40 |
|
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
55 |
|
55 |
DX30-50P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30-50P(50) - CL0230-0011-5-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
38,23 |
17,2 |
|
30 |
48 hours |
Rectangular Connector |
Plug |
30 |
|
Straight |
|
1,27 |
Black |
CL0230-0011-5-50 |
Yes |
|
7,4 |
1000 |
40 |
|
|
50 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
56 |
|
57 |
DX10-68S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10-68S(50) - CL0230-0005-2-50 |
|
No |
Non-ZIF |
300 |
9,62 |
63,88 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0005-2-50 |
Yes |
Latch-lock |
17,05 |
1000 |
30 |
THT |
|
68 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
57 |
|
58 |
DX20A-68S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX20A-68S(50) - CL0230-0144-9-50 |
|
No |
Non-ZIF |
500 |
14 |
63,88 |
10,5 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Straight |
Nickel |
1,27 |
|
CL0230-0144-9-50 |
Yes |
Screw |
17,7 |
500 |
30 |
THT |
|
68 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
1 |
|
250 |
|
Zinc alloy |
Yes |
58 |
|
59 |
DX10A-68S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10A-68S(50) - CL0230-0051-0-50 |
|
No |
Non-ZIF |
300 |
9,62 |
63,88 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0051-0-50 |
Yes |
Screw |
19,12 |
1000 |
30 |
THT |
|
68 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
59 |
|
60 |
DX31A-68P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-68P(50) - CL0230-0033-8-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
49,66 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0033-8-50 |
Yes |
|
9,9 |
1000 |
30 |
|
|
68 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
60 |
|
61 |
DX30A-68P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-68P(50) - CL0230-0026-2-50 |
|
No |
Non-ZIF |
300 |
9,2 |
49,66 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0026-2-50 |
Yes |
|
9,4 |
1000 |
30 |
|
|
68 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
61 |
|
62 |
DX10-80S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10-80S(50) - CL0230-0006-5-50 |
|
No |
Non-ZIF |
300 |
9,62 |
71,5 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0006-5-50 |
Yes |
Latch-lock |
19,08 |
1000 |
30 |
THT |
|
80 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
62 |
|
63 |
DX20A-80S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX20A-80S(50) - CL0230-0158-3-50 |
|
No |
Non-ZIF |
300 |
14 |
71,5 |
10,5 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Straight |
Nickel |
1,27 |
|
CL0230-0158-3-50 |
Yes |
Screw |
19,2 |
1000 |
30 |
THT |
|
80 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
63 |
|
64 |
DX20-80S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX20-80S(50) - CL0230-0083-6-50 |
|
No |
Non-ZIF |
300 |
14 |
71,5 |
10,5 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Straight |
Nickel |
1,27 |
|
CL0230-0083-6-50 |
Yes |
Latch-lock |
17,7 |
1000 |
30 |
THT |
|
80 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
64 |
|
65 |
DX10A-80S(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX10A-80S(50) - CL0230-0052-2-50 |
|
No |
Non-ZIF |
300 |
9,62 |
71,5 |
18,3 |
|
|
48 hours |
Rectangular Connector |
Receptacle |
|
|
Right angle |
Nickel |
1,27 |
|
CL0230-0052-2-50 |
Yes |
Screw |
20,82 |
1000 |
30 |
THT |
|
80 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
Screw |
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Zinc alloy |
Yes |
65 |
|
66 |
DX31A-80P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX31A-80P(50) - CL0230-0034-0-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
57,28 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0034-0-50 |
Yes |
|
11,451 |
1000 |
20 |
|
|
80 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|
66 |
|
68 |
DX30A-80P(50) |
Hirose Original 1.27mm Pitch High-Density I/O Connectors - DX - DX30A-80P(50) - CL0230-0027-5-50 |
IDC |
No |
Non-ZIF |
300 |
9,2 |
57,28 |
17,2 |
|
28 |
48 hours |
Rectangular Connector |
Plug |
28 |
|
Straight |
|
1,27 |
Beige |
CL0230-0027-5-50 |
Yes |
|
12 |
1000 |
20 |
|
|
80 |
85 |
-55 |
Gold |
Bag |
1,27 |
Standard on-Board |
|
Handled |
DX |
2 |
0,2 |
0,5 |
|
125 |
175 |
Plastic |
|