1 |
No CAD available |
12 |
H.FL75-2LP-084H-A-100 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LP-084H-A-100 - CL0321-2151-2-07 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-2151-2-07 |
Push-on |
0,93 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1631 |
No |
2 |
No CAD available |
23 |
H.FL75-2LP-084H-A-170 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LP-084H-A-170 - CL0321-2151-2-14 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-2151-2-14 |
Push-on |
1,34 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1631 |
No |
3 |
No CAD available |
34 |
H.FL75-2LP-084H-A-200 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LP-084H-A-200 - CL0321-2151-2-17 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-2151-2-17 |
Push-on |
1,51 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1631 |
No |
4 |
No CAD available |
45 |
H.FL75-2LP-084H-A-500 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LP-084H-A-500 - CL0321-2151-2-20 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-2151-2-20 |
Push-on |
0 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1631 |
No |
5 |
|
56 |
BNC(75)J-H.FLJ-BPA(40) |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - BNC(75)J-H.FLJ-BPA(40) - CL0311-0302-8-40 |
No |
Non-ZIF |
RF/Coaxial |
Adapter |
Straight |
CL0311-0302-8-40 |
Bayonet |
6,22 |
500 |
20 |
|
85 |
-40 |
Bag |
Bulk-head |
Handled |
H.FL75 |
|
|
6 |
|
59 |
BNC(75)J-H.FLJ-BPA-V(40) |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - BNC(75)J-H.FLJ-BPA-V(40) - CL0311-0374-9-40 |
No |
Non-ZIF |
RF/Coaxial |
Adapter |
Straight |
CL0311-0374-9-40 |
Bayonet |
5,8 |
500 |
20 |
|
85 |
-40 |
Bag |
Bulk-head |
Handled |
H.FL75 |
|
|
7 |
No CAD available |
60 |
H.FL75-2LPG-084N1-A-40 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N1-A-40 - CL0321-5111-4-01 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5111-4-01 |
Push-on |
0,43 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
8 |
No CAD available |
61 |
H.FL75-2LPG-084N1-A-60 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N1-A-60 - CL0321-5111-4-03 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5111-4-03 |
Push-on |
0,54 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
9 |
No CAD available |
2 |
H.FL75-2LPG-084N1-A-80 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N1-A-80 - CL0321-5111-4-05 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5111-4-05 |
Push-on |
0,65 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
10 |
No CAD available |
3 |
H.FL75-2LPG-084N1-A-100 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N1-A-100 - CL0321-5111-4-07 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5111-4-07 |
Push-on |
0,76 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
11 |
No CAD available |
4 |
H.FL75-2LPG-084N1-A-200 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N1-A-200 - CL0321-5111-4-17 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5111-4-17 |
Push-on |
1,293 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
12 |
No CAD available |
5 |
H.FL75-2LPG-084N2-A-40 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-40 - CL0321-5112-7-01 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-01 |
Push-on |
0,437 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
13 |
No CAD available |
6 |
H.FL75-2LPG-084N2-A-60 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-60 - CL0321-5112-7-03 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-03 |
Push-on |
0,539 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
14 |
No CAD available |
7 |
H.FL75-2LPG-084N2-A-70 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-70 - CL0321-5112-7-04 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-04 |
Push-on |
0,592 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
15 |
No CAD available |
8 |
H.FL75-2LPG-084N2-A-80 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-80 - CL0321-5112-7-05 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-05 |
Push-on |
0,644 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
16 |
No CAD available |
9 |
H.FL75-2LPG-084N2-A-90 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-90 - CL0321-5112-7-06 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-06 |
Push-on |
0,697 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
17 |
No CAD available |
10 |
H.FL75-2LPG-084N2-A-100 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-100 - CL0321-5112-7-07 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-07 |
Push-on |
0,75 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
18 |
No CAD available |
11 |
H.FL75-2LPG-084N2-A-110 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-110 - CL0321-5112-7-08 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-08 |
Push-on |
0,802 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
19 |
No CAD available |
13 |
H.FL75-2LPG-084N2-A-120 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-120 - CL0321-5112-7-09 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-09 |
Push-on |
0,855 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
20 |
No CAD available |
14 |
H.FL75-2LPG-084N2-A-130 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-130 - CL0321-5112-7-10 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-10 |
Push-on |
0,907 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
21 |
No CAD available |
15 |
H.FL75-2LPG-084N2-A-140 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-140 - CL0321-5112-7-11 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-11 |
Push-on |
0,96 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
22 |
No CAD available |
16 |
H.FL75-2LPG-084N2-A-150 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-150 - CL0321-5112-7-12 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-12 |
Push-on |
1,013 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
23 |
No CAD available |
17 |
H.FL75-2LPG-084N2-A-160 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-160 - CL0321-5112-7-13 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-13 |
Push-on |
1,065 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
24 |
No CAD available |
18 |
H.FL75-2LPG-084N2-A-170 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-170 - CL0321-5112-7-14 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-14 |
Push-on |
1,118 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
25 |
No CAD available |
19 |
H.FL75-2LPG-084N2-A-180 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-180 - CL0321-5112-7-15 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-15 |
Push-on |
1,17 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
26 |
No CAD available |
20 |
H.FL75-2LPG-084N2-A-190 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-190 - CL0321-5112-7-16 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-16 |
Push-on |
1,223 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
27 |
No CAD available |
21 |
H.FL75-2LPG-084N2-A-200 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-200 - CL0321-5112-7-17 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-17 |
Push-on |
1,276 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
28 |
No CAD available |
22 |
H.FL75-2LPG-084N2-A-300 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-300 - CL0321-5112-7-18 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-18 |
Push-on |
1,802 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
29 |
No CAD available |
24 |
H.FL75-2LPG-084N2-A-400 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-400 - CL0321-5112-7-19 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-19 |
Push-on |
2,328 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
30 |
No CAD available |
25 |
H.FL75-2LPG-084N2-A-500 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-500 - CL0321-5112-7-20 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-20 |
Push-on |
2,854 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
31 |
No CAD available |
26 |
H.FL75-2LPG-084N2-A-600 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-600 - CL0321-5112-7-21 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-21 |
Push-on |
3,38 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
32 |
No CAD available |
27 |
H.FL75-2LPG-084N2-A-700 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-700 - CL0321-5112-7-22 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-22 |
Push-on |
3,906 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
33 |
No CAD available |
28 |
H.FL75-2LPG-084N2-A-800 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-800 - CL0321-5112-7-23 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-23 |
Push-on |
4,432 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
34 |
No CAD available |
29 |
H.FL75-2LPG-084N2-A-900 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-900 - CL0321-5112-7-24 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-24 |
Push-on |
4,958 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
35 |
No CAD available |
30 |
H.FL75-2LPG-084N2-A-1000 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N2-A-1000 - CL0321-5112-7-25 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5112-7-25 |
Push-on |
5,484 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
36 |
No CAD available |
31 |
H.FL75-2LPG-084N4-A-40 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-40 - CL0321-5118-3-01 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-01 |
Push-on |
0,437 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
37 |
No CAD available |
32 |
H.FL75-2LPG-084N4-A-50 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-50 - CL0321-5118-3-02 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-02 |
Push-on |
0,49 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
38 |
No CAD available |
33 |
H.FL75-2LPG-084N4-A-60 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-60 - CL0321-5118-3-03 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-03 |
Push-on |
0,544 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
39 |
No CAD available |
35 |
H.FL75-2LPG-084N4-A-70 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-70 - CL0321-5118-3-04 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-04 |
Push-on |
0,597 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
40 |
No CAD available |
36 |
H.FL75-2LPG-084N4-A-80 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-80 - CL0321-5118-3-05 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-05 |
Push-on |
0,651 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
41 |
No CAD available |
37 |
H.FL75-2LPG-084N4-A-90 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-90 - CL0321-5118-3-06 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-06 |
Push-on |
0,704 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
42 |
No CAD available |
38 |
H.FL75-2LPG-084N4-A-100 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-100 - CL0321-5118-3-07 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-07 |
Push-on |
0,758 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
43 |
No CAD available |
39 |
H.FL75-2LPG-084N4-A-110 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-110 - CL0321-5118-3-08 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-08 |
Push-on |
0,811 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
44 |
No CAD available |
40 |
H.FL75-2LPG-084N4-A-120 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-120 - CL0321-5118-3-09 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-09 |
Push-on |
0,865 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
45 |
No CAD available |
41 |
H.FL75-2LPG-084N4-A-130 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-130 - CL0321-5118-3-10 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-10 |
Push-on |
0,918 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
46 |
No CAD available |
42 |
H.FL75-2LPG-084N4-A-140 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-140 - CL0321-5118-3-11 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-11 |
Push-on |
0,972 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
47 |
No CAD available |
43 |
H.FL75-2LPG-084N4-A-150 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-150 - CL0321-5118-3-12 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-12 |
Push-on |
1,025 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
48 |
No CAD available |
44 |
H.FL75-2LPG-084N4-A-160 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-160 - CL0321-5118-3-13 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-13 |
Push-on |
1,079 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
49 |
No CAD available |
46 |
H.FL75-2LPG-084N4-A-170 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-170 - CL0321-5118-3-14 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-14 |
Push-on |
1,132 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
50 |
No CAD available |
47 |
H.FL75-2LPG-084N4-A-180 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-180 - CL0321-5118-3-15 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-15 |
Push-on |
1,186 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
51 |
No CAD available |
48 |
H.FL75-2LPG-084N4-A-190 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-190 - CL0321-5118-3-16 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-16 |
Push-on |
1,239 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
52 |
No CAD available |
49 |
H.FL75-2LPG-084N4-A-200 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-200 - CL0321-5118-3-17 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-17 |
Push-on |
1,293 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
53 |
No CAD available |
50 |
H.FL75-2LPG-084N4-A-300 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-300 - CL0321-5118-3-18 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-18 |
Push-on |
1,828 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
54 |
No CAD available |
51 |
H.FL75-2LPG-084N4-A-400 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-400 - CL0321-5118-3-19 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-19 |
Push-on |
2,363 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
55 |
No CAD available |
52 |
H.FL75-2LPG-084N4-A-500 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-500 - CL0321-5118-3-20 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-20 |
Push-on |
2,898 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
56 |
No CAD available |
53 |
H.FL75-2LPG-084N4-A-600 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-600 - CL0321-5118-3-21 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-21 |
Push-on |
3,433 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
57 |
No CAD available |
54 |
H.FL75-2LPG-084N4-A-700 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-700 - CL0321-5118-3-22 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-22 |
Push-on |
3,968 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
58 |
No CAD available |
55 |
H.FL75-2LPG-084N4-A-800 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-800 - CL0321-5118-3-23 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-23 |
Push-on |
4,503 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
59 |
No CAD available |
57 |
H.FL75-2LPG-084N4-A-900 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-900 - CL0321-5118-3-24 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-24 |
Push-on |
5,038 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|
60 |
No CAD available |
58 |
H.FL75-2LPG-084N4-A-1000 |
75 Ohms Small Coaxial Connectors (SMT Low Profile) - H.FL75 - H.FL75-2LPG-084N4-A-1000 - CL0321-5118-3-25 |
Yes |
Non-ZIF |
RF/Coaxial |
Plug |
Right angle |
CL0321-5118-3-25 |
Push-on |
5,573 |
50 |
100 |
1 |
90 |
-40 |
Bag |
|
Handled |
H.FL75 |
1637 |
|