1 |
|
1 |
XG1-130S-SV |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130S-SV - CL0624-0001-2-00 |
No |
Non-ZIF |
150 |
5,95 |
41,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
20 |
Yes |
0,5 |
No |
41 |
Yes |
Beige |
CL0624-0001-2-00 |
20,30,32,33,38,40,41 |
No |
No |
|
|
1,28 |
20 |
1000 |
SMT |
16 |
100 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
No |
|
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
2 |
No CAD available |
12 |
XG1-130S-SV(03) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130S-SV(03) - CL0624-0001-2-03 |
No |
Non-ZIF |
150 |
5,95 |
41,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
20 |
Yes |
0,5 |
No |
41 |
Yes |
Beige |
CL0624-0001-2-03 |
20,30,32,33,38,40,41 |
No |
No |
|
30/09/2023 00:00 |
1,28 |
20 |
1000 |
SMT |
16 |
100 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
No |
01/10/2024 00:00 |
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
3 |
No CAD available |
17 |
XG1-130S-SV(05) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130S-SV(05) - CL0624-0001-2-05 |
No |
Non-ZIF |
150 |
5,95 |
41,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
20 |
Yes |
0,5 |
No |
41 |
Yes |
Beige |
CL0624-0001-2-05 |
20,30,32,33,38,40,41 |
No |
No |
|
30/09/2023 00:00 |
1,3 |
20 |
500 |
SMT |
16 |
100 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
Yes |
01/10/2024 00:00 |
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
4 |
No CAD available |
18 |
XG1-130S-SV(07) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130S-SV(07) - CL0624-0001-2-07 |
No |
Non-ZIF |
150 |
5,95 |
41,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
20 |
Yes |
0,5 |
No |
41 |
Yes |
Beige |
CL0624-0001-2-07 |
20,30,32,33,38,40,41 |
No |
No |
|
30/09/2023 00:00 |
1,28 |
20 |
500 |
SMT |
16 |
100 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
No |
01/10/2024 00:00 |
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
5 |
No CAD available |
20 |
XG1-260S-SV(03) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-260S-SV(03) - CL0624-0002-5-03 |
No |
Non-ZIF |
150 |
5,95 |
79,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
20 |
Yes |
0,5 |
No |
41 |
Yes |
Beige |
CL0624-0002-5-03 |
20,30,32,33,38,40,41 |
No |
No |
|
30/09/2023 00:00 |
2,41 |
20 |
108 |
SMT |
16 |
200 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
No |
01/10/2024 00:00 |
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
6 |
No CAD available |
21 |
XG1-130P/30-38H |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130P/30-38H - CL0624-0603-5-00 |
No |
Non-ZIF |
150 |
34,85 |
41,8 |
6,2 |
Board-to-Board |
Interposer |
|
Straight |
38 |
|
0,5 |
No |
44 |
No |
Beige & Black |
CL0624-0603-5-00 |
38,40,41,42,43,44 |
No |
No |
|
30/09/2023 00:00 |
8,87 |
20 |
36 |
|
16 |
100 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
|
01/10/2024 00:00 |
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
7 |
No CAD available |
22 |
XG1-260P/D06-30H(03) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-260P/D06-30H(03) - CL0624-0619-5-03 |
No |
Non-ZIF |
150 |
26,85 |
79,8 |
6,2 |
Board-to-Board |
Interposer |
|
Straight |
30 |
|
0,5 |
No |
36 |
No |
Beige & Black |
CL0624-0619-5-03 |
30,32,33,34,35,36 |
No |
No |
|
30/09/2023 00:00 |
12,8 |
20 |
21 |
|
16 |
200 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
|
01/10/2024 00:00 |
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
8 |
No CAD available |
23 |
XG1-78P/Q01-30H |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-78P/Q01-30H - CL0624-0620-4-00 |
No |
Non-ZIF |
150 |
26,85 |
27,8 |
6,2 |
Board-to-Board |
Interposer |
|
Straight |
30 |
|
0,5 |
No |
36 |
No |
Beige & Black |
CL0624-0620-4-00 |
30,32,33,34,35,36 |
No |
No |
|
|
1111 |
20 |
1 |
|
16 |
60 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
|
|
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
9 |
|
2 |
XG1-78P/Q01-30H(03) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-78P/Q01-30H(03) - CL0624-0620-4-03 |
No |
Non-ZIF |
150 |
26,85 |
27,8 |
6,2 |
Board-to-Board |
Interposer |
|
Straight |
30 |
|
0,5 |
No |
36 |
No |
Beige & Black |
CL0624-0620-4-03 |
30,32,33,34,35,36 |
No |
No |
|
|
4,33 |
20 |
250 |
|
16 |
60 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
|
|
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
10 |
No CAD available |
3 |
XG1-130P/Q01-30H(03) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130P/Q01-30H(03) - CL0624-0623-2-03 |
No |
Non-ZIF |
150 |
26,85 |
41,8 |
6,2 |
Board-to-Board |
Interposer |
|
Straight |
30 |
|
0,5 |
No |
36 |
No |
Beige & Black |
CL0624-0623-2-03 |
30,32,33,34,35,36 |
No |
No |
|
30/09/2023 00:00 |
6,61 |
20 |
500 |
|
16 |
100 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
|
01/10/2024 00:00 |
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
11 |
No CAD available |
4 |
XG1-GP-20H |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-GP-20H - CL0624-0101-7-00 |
No |
Non-ZIF |
|
19,7 |
5,9 |
5 |
Board-to-Board |
Others |
Guide Pin |
|
20 |
|
|
|
20 |
Yes |
|
CL0624-0101-7-00 |
20 |
No |
|
Screw |
30/09/2023 00:00 |
1,69 |
|
200 |
|
|
|
|
|
|
Pack |
|
Handled |
XG1 |
|
01/10/2024 00:00 |
|
|
|
|
2021-19 |
12 |
|
6 |
XG1-260P/60-20H-SV |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-260P/60-20H-SV - CL0624-0201-1-00 |
No |
Non-ZIF |
150 |
18,95 |
79,8 |
7,2 |
Board-to-Board |
Plug |
|
Straight |
20 |
Yes |
0,5 |
No |
23 |
Yes |
Black |
CL0624-0201-1-00 |
20,22,23 |
No |
No |
|
|
11,2 |
20 |
36 |
SMT |
16 |
200 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
Yes |
|
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
13 |
No CAD available |
7 |
XG1-130P/D01-20H-SV(03) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130P/D01-20H-SV(03) - CL0624-0202-4-03 |
No |
Non-ZIF |
150 |
18,95 |
41,8 |
7,2 |
Board-to-Board |
Plug |
|
Straight |
20 |
Yes |
0,5 |
No |
23 |
Yes |
Black |
CL0624-0202-4-03 |
20,22,23 |
No |
No |
|
30/09/2023 00:00 |
5,79 |
20 |
72 |
SMT |
16 |
100 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
Yes |
01/10/2024 00:00 |
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
14 |
|
8 |
XG1-130P/Q01-20H-SV |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130P/Q01-20H-SV - CL0624-0226-2-00 |
No |
Non-ZIF |
150 |
18,95 |
41,8 |
7,2 |
Board-to-Board |
Plug |
|
Straight |
20 |
Yes |
0,5 |
No |
23 |
Yes |
Black |
CL0624-0226-2-00 |
20,22,23 |
No |
No |
|
|
5,92 |
20 |
40 |
SMT |
16 |
100 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
Yes |
|
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
15 |
No CAD available |
9 |
XG1-130P/30-30H |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130P/30-30H - CL0624-0600-7-00 |
No |
Non-ZIF |
150 |
26,85 |
41,8 |
6,2 |
Board-to-Board |
Interposer |
|
Straight |
30 |
|
0,5 |
No |
36 |
No |
Beige & Black |
CL0624-0600-7-00 |
30,32,33,34,35,36 |
No |
No |
|
30/09/2023 00:00 |
6,61 |
20 |
42 |
|
16 |
100 |
85 |
-55 |
Gold |
Bag |
0,5 |
Handled |
XG1 |
|
01/10/2024 00:00 |
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
16 |
No CAD available |
10 |
XG1-78S-SV-2H |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-78S-SV-2H - CL0624-0008-1-00 |
No |
Non-ZIF |
150 |
7,95 |
27,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
22 |
Yes |
0,5 |
No |
43 |
Yes |
Beige |
CL0624-0008-1-00 |
22,32,34,35,40,42,43 |
No |
No |
|
|
0 |
20 |
500 |
SMT |
16 |
60 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
No |
|
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
17 |
|
11 |
XG1-78S-SV-2H(03) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-78S-SV-2H(03) - CL0624-0008-1-03 |
No |
Non-ZIF |
150 |
7,95 |
27,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
22 |
Yes |
0,5 |
No |
43 |
Yes |
Beige |
CL0624-0008-1-03 |
22,32,34,35,40,42,43 |
No |
No |
|
|
1,27 |
20 |
500 |
SMT |
16 |
60 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
No |
|
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
18 |
No CAD available |
13 |
XG1-78S-SV-3H |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-78S-SV-3H - CL0624-0009-4-00 |
No |
Non-ZIF |
150 |
8,95 |
27,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
23 |
Yes |
0,5 |
No |
44 |
Yes |
Beige |
CL0624-0009-4-00 |
23,33,35,36,41,43,44 |
No |
No |
|
|
0 |
20 |
500 |
SMT |
16 |
60 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
No |
|
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
19 |
|
14 |
XG1-78S-SV-3H(03) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-78S-SV-3H(03) - CL0624-0009-4-03 |
No |
Non-ZIF |
150 |
8,95 |
27,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
23 |
Yes |
0,5 |
No |
44 |
Yes |
Beige |
CL0624-0009-4-03 |
23,33,35,36,41,43,44 |
No |
No |
|
|
1,46 |
20 |
500 |
SMT |
16 |
60 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
No |
|
0,76 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
|
20 |
No CAD available |
15 |
XG1-130S-SV-2H(04) |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-130S-SV-2H(04) - CL0624-0010-3-04 |
No |
Non-ZIF |
150 |
7,95 |
41,8 |
7,2 |
Board-to-Board |
Receptacle |
|
Straight |
22 |
Yes |
0,5 |
No |
43 |
Yes |
Beige |
CL0624-0010-3-04 |
22,32,34,35,40,42,43 |
No |
No |
|
30/09/2023 00:00 |
1,864 |
20 |
500 |
SMT |
16 |
100 |
85 |
-55 |
Gold |
Reel |
0,5 |
Handled |
XG1 |
Yes |
01/10/2024 00:00 |
0,2 |
Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe |
0,3 |
50 |
2021-19 |
21 |
No CAD available |
16 |
XG1-GS |
16+Gbps 0.5mm Pitch Stacking Connectors - XG1 - XG1-GS - CL0624-0100-4-00 |
No |
Non-ZIF |
|
11,5 |
22,9 |
11,4 |
Board-to-Board |
Others |
Guide Socket |
|
|
|
|
|
|
No |
Black |
CL0624-0100-4-00 |
|
No |
|
Latch-lock |
30/09/2023 00:00 |
1,48 |
|
200 |
|
|
|
|
|
|
Pack |
|
Handled |
XG1 |
|
01/10/2024 00:00 |
|
|
|
|
2021-19 |