125A High-Current Waterproof (IP68/X9K) Connectors

Manufacturer Hirose Electric Co., Ltd.
Description 125A High-Current Waterproof (IP68/X9K) Connectors - EV1 - EV1-PC-112(02) - CL0139-0004-9-02
Part Number EV1-PC-112(02)
Wire Termination Method Crimping
Cable Assembly No
ZIF/Non-ZIF/LIF Non-ZIF
Withstanding voltage
Connector Height
Connector Length
Connector Width
Cable Outer Diameter
Min. Wire Insulation Diameter 11,25
Max. Wire Insulation Diameter 11,75
Recommended Max. Wire Size (mm2) 26,66
Salt Spray Test Duration (Corrosion Resistance)
Recommended Min. Wire Size (mm2) 16,78
Connector Class Circular Connector
Connector Type Contact
Connector Orientation
Contact Gender Male
Finish on Shell
Housing Color
HRS No. CL0139-0004-9-02
Finger Protection
Metal Shields No
Locking Style
Mass 24,7
Mating/Unmating Cycles 50
Minimum Order Quantity 1
Number of Positions
Operating Temperature (Max.) 125
Operating Temperature (Min.) -40
Contact Plating Silver
Packaging Type Pack
Panel Mounting Style
RoHS Handled
Series Name EV1
Water Resistance
Key No
Rated Current 125
Rated Voltage (AC)
Static Sensitive No
Rated Voltage (DC)
Shell Material
CAD models

Product selection

Contact the supplier

Hirose Electric Co., Ltd.

Hirose Electric Co., Ltd.

Hirose supplies a vast range of connectors for many different applications and industries based on the advanced technologies for developing industrial connectors

Google Map