1 |
No CAD available |
1 |
TF31-7S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-7S-0.5SH(800) - CL0480-0516-0-00 |
|
ZIF |
Bottom |
1,75 |
7,8 |
5,7 |
|
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0516-0-00 |
Horizontal |
0,083 |
20 |
1 |
3000 |
7 |
105 |
-40 |
Gold |
Reel |
0,5 |
|
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
|
2 |
No CAD available |
12 |
TF31-7S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-7S-0.5SH(895) - CL0480-0516-0-95 |
|
ZIF |
Bottom |
1,75 |
7,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0516-0-95 |
Horizontal |
|
20 |
1 |
500 |
7 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
3 |
No CAD available |
23 |
TF31-25S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-25S-0.5SH(800) - CL0480-0358-0-00 |
|
ZIF |
Bottom |
2 |
16,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0358-0-00 |
Horizontal |
|
20 |
1 |
3000 |
25 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
4 |
No CAD available |
34 |
TF31-25S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-25S-0.5SH(895) - CL0480-0358-0-95 |
|
ZIF |
Bottom |
2 |
16,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0358-0-95 |
Horizontal |
|
20 |
1 |
500 |
25 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
5 |
No CAD available |
45 |
TF31-24S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-24S-0.5SH(800) - CL0480-0251-0-00 |
No |
ZIF |
Bottom |
2 |
16,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0251-0-00 |
Horizontal |
0,192 |
20 |
1 |
3000 |
24 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
6 |
No CAD available |
56 |
TF31-24S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-24S-0.5SH(895) - CL0480-0251-0-95 |
No |
ZIF |
Bottom |
2 |
16,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0251-0-95 |
Horizontal |
0,192 |
20 |
1 |
500 |
24 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
7 |
No CAD available |
64 |
TF31-26S-1SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-26S-1SH(800) - CL0480-0252-0-00 |
No |
ZIF |
Bottom |
2 |
30,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
1 |
CL0480-0252-0-00 |
Horizontal |
0,316 |
20 |
1 |
3000 |
26 |
105 |
-40 |
Gold |
Reel |
1 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
8 |
No CAD available |
65 |
TF31-4S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-4S-0.5SH(895) - CL0480-0235-0-95 |
No |
ZIF |
Bottom |
1,75 |
6,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0235-0-95 |
Horizontal |
0,065 |
20 |
1 |
500 |
4 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
9 |
No CAD available |
66 |
TF31-4S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-4S-0.5SH(800) - CL0480-0235-5-00 |
No |
ZIF |
Bottom |
1,75 |
6,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0235-5-00 |
Horizontal |
0,065 |
20 |
1 |
3000 |
4 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
10 |
No CAD available |
2 |
TF31-8S-1SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-8S-1SH(800) - CL0480-0211-7-00 |
No |
ZIF |
Bottom |
1,75 |
12,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
1 |
CL0480-0211-7-00 |
Horizontal |
0,124 |
20 |
1 |
3000 |
8 |
105 |
-40 |
Gold |
Reel |
1 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
11 |
No CAD available |
3 |
TF31-10S-1SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-10S-1SH(800) - CL0480-0212-0-00 |
No |
ZIF |
Bottom |
2 |
14,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
1 |
CL0480-0212-0-00 |
Horizontal |
0,152 |
20 |
1 |
3000 |
10 |
105 |
-40 |
Gold |
Reel |
1 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
12 |
No CAD available |
4 |
TF31-40(20)SB-1SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-40(20)SB-1SH(800) - CL0480-0213-2-00 |
No |
ZIF |
Bottom |
2 |
24,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
1 |
CL0480-0213-2-00 |
Horizontal |
0,247 |
20 |
1 |
3000 |
20 |
105 |
-40 |
Gold |
Reel |
1 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
13 |
No CAD available |
5 |
TF31-35S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-35S-0.5SH(800) - CL0480-0261-0-00 |
No |
ZIF |
Bottom |
2 |
21,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0261-0-00 |
Horizontal |
0,26 |
20 |
1 |
3000 |
35 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
14 |
No CAD available |
6 |
TF31-35S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-35S-0.5SH(895) - CL0480-0261-0-95 |
No |
ZIF |
Bottom |
2 |
21,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0261-0-95 |
Horizontal |
0,26 |
20 |
1 |
500 |
35 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
15 |
No CAD available |
7 |
TF31-10S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-10S-0.5SH(895) - CL0480-0130-0-95 |
No |
ZIF |
Bottom |
1,75 |
9,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0130-0-95 |
Horizontal |
0,099 |
20 |
1 |
500 |
10 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
16 |
No CAD available |
8 |
TF31-10S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-10S-0.5SH(800) - CL0480-0130-7-00 |
No |
ZIF |
Bottom |
1,75 |
9,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0130-7-00 |
Horizontal |
0,099 |
20 |
1 |
3000 |
10 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
17 |
No CAD available |
9 |
TF31-12S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-12S-0.5SH(800) - CL0480-0131-0-00 |
No |
ZIF |
Bottom |
1,75 |
10,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0131-0-00 |
Horizontal |
0,111 |
20 |
1 |
3000 |
12 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
18 |
No CAD available |
10 |
TF31-12S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-12S-0.5SH(895) - CL0480-0131-0-95 |
No |
ZIF |
Bottom |
1,75 |
10,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0131-0-95 |
Horizontal |
0,111 |
20 |
1 |
500 |
12 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
19 |
No CAD available |
11 |
TF31-20S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-20S-0.5SH(895) - CL0480-0132-0-95 |
No |
ZIF |
Bottom |
1,75 |
14,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0132-0-95 |
Horizontal |
0,16 |
20 |
1 |
500 |
20 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
20 |
No CAD available |
13 |
TF31-20S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-20S-0.5SH(800) - CL0480-0132-2-00 |
No |
ZIF |
Bottom |
1,75 |
14,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0132-2-00 |
Horizontal |
0,16 |
20 |
1 |
3000 |
20 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
21 |
No CAD available |
14 |
TF31-40S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-40S-0.5SH(895) - CL0480-0133-0-95 |
No |
ZIF |
Bottom |
2 |
24,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0133-0-95 |
Horizontal |
0,287 |
20 |
1 |
500 |
40 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
22 |
No CAD available |
15 |
TF31-40S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-40S-0.5SH(800) - CL0480-0133-5-00 |
No |
ZIF |
Bottom |
2 |
24,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0133-5-00 |
Horizontal |
0,287 |
20 |
1 |
3000 |
40 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
23 |
No CAD available |
16 |
TF31-45S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-45S-0.5SH(895) - CL0480-0134-0-95 |
No |
ZIF |
Bottom |
2 |
26,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0134-0-95 |
Horizontal |
0,32 |
20 |
1 |
500 |
45 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
24 |
No CAD available |
17 |
TF31-45S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-45S-0.5SH(800) - CL0480-0134-8-00 |
No |
ZIF |
Bottom |
2 |
26,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0134-8-00 |
Horizontal |
0,32 |
20 |
1 |
3000 |
45 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
25 |
No CAD available |
18 |
TF31-50S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-50S-0.5SH(800) - CL0480-0135-0-00 |
No |
ZIF |
Bottom |
2 |
29,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0135-0-00 |
Horizontal |
0,35 |
20 |
1 |
3000 |
50 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
26 |
No CAD available |
19 |
TF31-50S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-50S-0.5SH(895) - CL0480-0135-0-95 |
No |
ZIF |
Bottom |
2 |
30,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0135-0-95 |
Horizontal |
0,35 |
20 |
1 |
500 |
50 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
27 |
No CAD available |
20 |
TF31-60S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-60S-0.5SH(895) - CL0480-0136-0-95 |
No |
ZIF |
Bottom |
2 |
34,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0136-0-95 |
Horizontal |
0,422 |
20 |
1 |
500 |
60 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
28 |
No CAD available |
21 |
TF31-60S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-60S-0.5SH(800) - CL0480-0136-3-00 |
No |
ZIF |
Bottom |
2 |
34,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0136-3-00 |
Horizontal |
0,422 |
20 |
1 |
3000 |
60 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
29 |
No CAD available |
22 |
TF31-22S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-22S-0.5SH(895) - CL0480-0143-0-95 |
No |
ZIF |
Bottom |
2 |
15,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0143-0-95 |
Horizontal |
0,18 |
20 |
1 |
500 |
22 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
30 |
No CAD available |
24 |
TF31-22S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-22S-0.5SH(800) - CL0480-0143-9-00 |
No |
ZIF |
Bottom |
2 |
15,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0143-9-00 |
Horizontal |
0,18 |
20 |
1 |
3000 |
22 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
31 |
No CAD available |
25 |
TF31-6S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-6S-0.5SH(895) - CL0480-0154-0-95 |
No |
ZIF |
Bottom |
1,75 |
7,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0154-0-95 |
Horizontal |
0,078 |
20 |
1 |
500 |
6 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
32 |
No CAD available |
26 |
TF31-6S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-6S-0.5SH(800) - CL0480-0154-5-00 |
No |
ZIF |
Bottom |
1,75 |
7,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0154-5-00 |
Horizontal |
0,078 |
20 |
1 |
3000 |
6 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
33 |
No CAD available |
27 |
TF31-14S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-14S-0.5SH(800) - CL0480-0155-8-00 |
No |
ZIF |
Bottom |
1,75 |
11,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0155-8-00 |
Horizontal |
0,126 |
20 |
1 |
3000 |
14 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
34 |
No CAD available |
28 |
TF31-14S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-14S-0.5SH(895) - CL0480-0155-8-95 |
No |
ZIF |
Bottom |
1,75 |
11,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0155-8-95 |
Horizontal |
0,126 |
20 |
1 |
500 |
14 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
35 |
No CAD available |
29 |
TF31-28S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-28S-0.5SH(800) - CL0480-0156-0-00 |
No |
ZIF |
Bottom |
2 |
18,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0156-0-00 |
Horizontal |
0,22 |
20 |
1 |
3000 |
28 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
36 |
No CAD available |
30 |
TF31-28S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-28S-0.5SH(895) - CL0480-0156-0-95 |
No |
ZIF |
Bottom |
2 |
18,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0156-0-95 |
Horizontal |
0,22 |
20 |
1 |
500 |
28 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
37 |
No CAD available |
31 |
TF31-32S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-32S-0.5SH(895) - CL0480-0157-0-95 |
No |
ZIF |
Bottom |
2 |
20,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0157-0-95 |
Horizontal |
0,243 |
20 |
1 |
500 |
32 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
38 |
No CAD available |
32 |
TF31-32S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-32S-0.5SH(800) - CL0480-0157-3-00 |
No |
ZIF |
Bottom |
2 |
20,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0157-3-00 |
Horizontal |
0,243 |
20 |
1 |
3000 |
32 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
39 |
No CAD available |
33 |
TF31-18S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-18S-0.5SH(800) - CL0480-0161-0-00 |
No |
ZIF |
Bottom |
1,75 |
13,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0161-0-00 |
Horizontal |
0,148 |
20 |
1 |
3000 |
18 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
40 |
No CAD available |
35 |
TF31-18S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-18S-0.5SH(895) - CL0480-0161-0-95 |
No |
ZIF |
Bottom |
1,75 |
13,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0161-0-95 |
Horizontal |
0,148 |
20 |
1 |
500 |
18 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
41 |
No CAD available |
36 |
TF31-26S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-26S-0.5SH(895) - CL0480-0162-0-95 |
No |
ZIF |
Bottom |
2 |
17,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0162-0-95 |
Horizontal |
0,206 |
20 |
1 |
500 |
26 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
42 |
No CAD available |
37 |
TF31-26S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-26S-0.5SH(800) - CL0480-0162-3-00 |
No |
ZIF |
Bottom |
2 |
17,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0162-3-00 |
Horizontal |
0,206 |
20 |
1 |
3000 |
26 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
43 |
No CAD available |
38 |
TF31-36S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-36S-0.5SH(895) - CL0480-0163-0-95 |
No |
ZIF |
Bottom |
2 |
22,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0163-0-95 |
Horizontal |
0,267 |
20 |
1 |
500 |
36 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
44 |
No CAD available |
39 |
TF31-36S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-36S-0.5SH(800) - CL0480-0163-6-00 |
No |
ZIF |
Bottom |
2 |
22,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0163-6-00 |
Horizontal |
0,267 |
20 |
1 |
3000 |
36 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
45 |
No CAD available |
40 |
TF31-6S-1SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-6S-1SH(800) - CL0480-0168-0-00 |
No |
ZIF |
Bottom |
1,75 |
10,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
1 |
CL0480-0168-0-00 |
Horizontal |
0,105 |
20 |
1 |
3000 |
6 |
105 |
-40 |
Gold |
Reel |
1 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
46 |
No CAD available |
42 |
TF31-13S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-13S-0.5SH(800) - CL0480-0177-0-00 |
No |
ZIF |
Bottom |
1,75 |
10,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0177-0-00 |
Horizontal |
0,119 |
20 |
1 |
3000 |
13 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
47 |
No CAD available |
43 |
TF31-13S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-13S-0.5SH(895) - CL0480-0177-0-95 |
No |
ZIF |
Bottom |
1,75 |
10,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0177-0-95 |
Horizontal |
0,119 |
20 |
1 |
500 |
13 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
48 |
No CAD available |
44 |
TF31-16S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-16S-0.5SH(800) - CL0480-0178-3-00 |
No |
ZIF |
Bottom |
1,75 |
12,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0178-3-00 |
Horizontal |
0,135 |
20 |
1 |
3000 |
16 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
49 |
No CAD available |
46 |
TF31-16S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-16S-0.5SH(895) - CL0480-0178-3-95 |
No |
ZIF |
Bottom |
1,75 |
12,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0178-3-95 |
Horizontal |
0,135 |
20 |
1 |
500 |
16 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
50 |
No CAD available |
47 |
TF31-30S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-30S-0.5SH(895) - CL0480-0179-0-95 |
No |
ZIF |
Bottom |
2 |
19,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0179-0-95 |
Horizontal |
0,231 |
20 |
1 |
500 |
30 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
51 |
No CAD available |
48 |
TF31-30S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-30S-0.5SH(800) - CL0480-0179-6-00 |
No |
ZIF |
Bottom |
2 |
19,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0179-6-00 |
Horizontal |
0,231 |
20 |
1 |
3000 |
30 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
52 |
No CAD available |
49 |
TF31-60(30)SB-1SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-60(30)SB-1SH(800) - CL0480-0180-5-00 |
No |
ZIF |
Bottom |
2 |
34,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
1 |
CL0480-0180-5-00 |
Horizontal |
0,362 |
20 |
1 |
3000 |
30 |
105 |
-40 |
Gold |
Reel |
1 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
53 |
No CAD available |
50 |
TF31-8S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-8S-0.5SH(895) - CL0480-0184-0-95 |
No |
ZIF |
Bottom |
1,75 |
8,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0184-0-95 |
Horizontal |
0,088 |
20 |
1 |
500 |
8 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
54 |
No CAD available |
51 |
TF31-8S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-8S-0.5SH(800) - CL0480-0184-6-00 |
No |
ZIF |
Bottom |
1,75 |
8,3 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0184-6-00 |
Horizontal |
0,088 |
20 |
1 |
3000 |
8 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
55 |
No CAD available |
52 |
TF31-17S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-17S-0.5SH(800) - CL0480-0185-9-00 |
No |
ZIF |
Bottom |
1,75 |
12,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0185-9-00 |
Horizontal |
0,142 |
20 |
1 |
3000 |
17 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
56 |
No CAD available |
53 |
TF31-17S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-17S-0.5SH(895) - CL0480-0185-9-95 |
No |
ZIF |
Bottom |
1,75 |
12,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0185-9-95 |
Horizontal |
0,142 |
20 |
1 |
500 |
17 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
57 |
No CAD available |
54 |
TF31-21S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-21S-0.5SH(895) - CL0480-0186-0-95 |
No |
ZIF |
Bottom |
2 |
14,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0186-0-95 |
Horizontal |
0,174 |
20 |
1 |
500 |
21 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
58 |
No CAD available |
55 |
TF31-21S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-21S-0.5SH(800) - CL0480-0186-1-00 |
No |
ZIF |
Bottom |
2 |
14,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0186-1-00 |
Horizontal |
0,174 |
20 |
1 |
3000 |
21 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
59 |
No CAD available |
57 |
TF31-55S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-55S-0.5SH(895) - CL0480-0187-0-95 |
No |
ZIF |
Bottom |
2 |
31,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0187-0-95 |
Horizontal |
0,387 |
20 |
1 |
500 |
55 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
60 |
No CAD available |
58 |
TF31-55S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-55S-0.5SH(800) - CL0480-0187-4-00 |
No |
ZIF |
Bottom |
2 |
31,8 |
5,7 |
0 |
50 |
FPC,FFC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0187-4-00 |
Horizontal |
0,387 |
20 |
1 |
3000 |
55 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
|
|
0,5 |
50 |
50 |
Yes |
61 |
No CAD available |
59 |
TF31-53S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-53S-0.5SH(800) - CL0480-0762-0-00 |
|
ZIF |
Bottom |
2 |
30,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0762-0-00 |
Horizontal |
|
20 |
1 |
3000 |
53 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
62 |
No CAD available |
60 |
TF31-53S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-53S-0.5SH(895) - CL0480-0762-0-95 |
|
ZIF |
Bottom |
2 |
30,8 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0762-0-95 |
Horizontal |
|
20 |
1 |
500 |
53 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
63 |
No CAD available |
61 |
TF31-54S-0.5SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-54S-0.5SH(800) - CL0480-0756-0-00 |
|
ZIF |
Bottom |
2 |
31,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0756-0-00 |
Horizontal |
|
20 |
1 |
3000 |
54 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
64 |
No CAD available |
62 |
TF31-54S-0.5SH(895) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-54S-0.5SH(895) - CL0480-0756-0-95 |
|
ZIF |
Bottom |
2 |
31,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
0,5 |
CL0480-0756-0-95 |
Horizontal |
|
20 |
1 |
500 |
54 |
105 |
-40 |
Gold |
Reel |
0,5 |
FPC/FFC |
Handled |
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |
65 |
No CAD available |
63 |
TF31-32(16)SB-1SH(800) |
0.5mm and 1.0mm Pitch, 2.0mm Height FFC/FPC Connectors - TF31 - TF31-32(16)SB-1SH(800) - CL0480-0848-0-00 |
|
ZIF |
Bottom |
2 |
20,3 |
5,7 |
|
50 |
FPC |
FPC/FFC |
Receptacle |
Front |
0,3 |
1 |
CL0480-0848-0-00 |
Horizontal |
0,211 |
20 |
1 |
3000 |
16 |
105 |
-40 |
Gold |
Reel |
1 |
FPC/FFC |
|
TF31 |
No |
0,03 |
0,5 |
50 |
50 |
Yes |