1 |
No CAD available |
12 |
FH43B-35S-0.2SHW(99) |
CL0580-2803-5-99 |
FH43B |
Receptacle |
35 |
0,2 |
2 |
2,85 |
8,6 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,037 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-35S-0.2SHW(99) - CL0580-2803-5-99 |
2 |
No CAD available |
34 |
FH43B-25S-0.2SHW(99) |
CL0580-2804-8-99 |
FH43B |
Receptacle |
25 |
0,2 |
2 |
2,85 |
6,6 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,029 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-25S-0.2SHW(99) - CL0580-2804-8-99 |
3 |
No CAD available |
36 |
FH43B-61S-0.2SHW(99) |
CL0580-2805-0-99 |
FH43B |
Receptacle |
61 |
0,2 |
2 |
2,85 |
13,8 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,06 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-61S-0.2SHW(99) - CL0580-2805-0-99 |
4 |
No CAD available |
37 |
FH43B-51S-0.2SHW(10) |
CL0580-2806-3-10 |
FH43B |
Receptacle |
51 |
0,2 |
2 |
2,85 |
11,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,051 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-51S-0.2SHW(10) - CL0580-2806-3-10 |
5 |
No CAD available |
38 |
FH43B-51S-0.2SHW(99) |
CL0580-2806-3-99 |
FH43B |
Receptacle |
51 |
0,2 |
2 |
2,85 |
11,8 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,051 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-51S-0.2SHW(99) - CL0580-2806-3-99 |
6 |
No CAD available |
39 |
FH43B-71S-0.2SHW(10) |
CL0580-2807-6-10 |
FH43B |
Receptacle |
71 |
0,2 |
2 |
2,85 |
15,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,068 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-71S-0.2SHW(10) - CL0580-2807-6-10 |
7 |
No CAD available |
2 |
FH43B-71S-0.2SHW(99) |
CL0580-2807-6-99 |
FH43B |
Receptacle |
71 |
0,2 |
2 |
2,85 |
15,8 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,068 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-71S-0.2SHW(99) - CL0580-2807-6-99 |
8 |
No CAD available |
3 |
FH43B-31S-0.2SHW(10) |
CL0580-2808-9-10 |
FH43B |
Receptacle |
31 |
0,2 |
2 |
2,85 |
7,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,034 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-31S-0.2SHW(10) - CL0580-2808-9-10 |
9 |
No CAD available |
5 |
FH43B-41S-0.2SHW(99) |
CL0580-2809-1-99 |
FH43B |
Receptacle |
41 |
0,2 |
2 |
2,85 |
9,8 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,042 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-41S-0.2SHW(99) - CL0580-2809-1-99 |
10 |
No CAD available |
6 |
FH43B-21S-0.2SHW(10) |
CL0580-2810-0-10 |
FH43B |
Receptacle |
21 |
0,2 |
2 |
2,85 |
5,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,025 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-21S-0.2SHW(10) - CL0580-2810-0-10 |
11 |
No CAD available |
7 |
FH43B-21S-0.2SHW(99) |
CL0580-2810-0-99 |
FH43B |
Receptacle |
21 |
0,2 |
2 |
2,85 |
5,8 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,025 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-21S-0.2SHW(99) - CL0580-2810-0-99 |
12 |
No CAD available |
8 |
FH43B-29S-0.2SHW(10) |
CL0580-2811-3-10 |
FH43B |
Receptacle |
29 |
0,2 |
2 |
2,85 |
7,4 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,032 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-29S-0.2SHW(10) - CL0580-2811-3-10 |
13 |
No CAD available |
9 |
FH43B-29S-0.2SHW(99) |
CL0580-2811-3-99 |
FH43B |
Receptacle |
29 |
0,2 |
2 |
2,85 |
7,4 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,032 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
01/10/2024 00:00 |
FPC/FFC |
Yes |
|
|
30/09/2023 00:00 |
2021-19 |
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43B-29S-0.2SHW(99) - CL0580-2811-3-99 |
14 |
|
10 |
FH43BW-41S-0.2SHW(10) |
CL0580-2813-9-10 |
FH43B |
Receptacle |
41 |
0,2 |
2 |
2,85 |
9,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,042 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-41S-0.2SHW(10) - CL0580-2813-9-10 |
15 |
|
11 |
FH43BW-41S-0.2SHW(99) |
CL0580-2813-9-99 |
FH43B |
Receptacle |
41 |
0,2 |
2 |
2,85 |
9,8 |
0,9 |
|
500 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,042 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-41S-0.2SHW(99) - CL0580-2813-9-99 |
16 |
|
13 |
FH43BW-51S-0.2SHW(10) |
CL0580-2814-1-10 |
FH43B |
Receptacle |
51 |
0,2 |
2 |
2,85 |
11,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,051 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
CL0580-3807-0-00 |
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-51S-0.2SHW(10) - CL0580-2814-1-10 |
17 |
|
14 |
FH43BW-51S-0.2SHW(99) |
CL0580-2814-1-99 |
FH43B |
Receptacle |
51 |
0,2 |
2 |
2,85 |
11,8 |
0,9 |
|
500 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,051 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-51S-0.2SHW(99) - CL0580-2814-1-99 |
18 |
|
15 |
FH43BW-45S-0.2SHW(10) |
CL0580-2815-4-10 |
FH43B |
Receptacle |
45 |
0,2 |
2 |
2,85 |
10,6 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,048 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-45S-0.2SHW(10) - CL0580-2815-4-10 |
19 |
|
16 |
FH43BW-45S-0.2SHW(99) |
CL0580-2815-4-99 |
FH43B |
Receptacle |
45 |
0,2 |
2 |
2,85 |
10,6 |
0,9 |
|
500 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,048 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-45S-0.2SHW(99) - CL0580-2815-4-99 |
20 |
|
17 |
FH43BW-61S-0.2SHW(10) |
CL0580-2816-7-10 |
FH43B |
Receptacle |
61 |
0,2 |
2 |
2,85 |
13,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,06 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-61S-0.2SHW(10) - CL0580-2816-7-10 |
21 |
No CAD available |
18 |
FH43BW-61S-0.2SHW(99) |
CL0580-2816-7-99 |
FH43B |
Receptacle |
61 |
0,2 |
2 |
2,85 |
13,8 |
0,9 |
|
500 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,06 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-61S-0.2SHW(99) - CL0580-2816-7-99 |
22 |
No CAD available |
19 |
FH43MW-17S-0.25SHW(10) |
CL0580-2817-0-10 |
FH43B |
Receptacle |
17 |
0,2 |
2 |
2,85 |
5,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
|
0,25 |
200 |
Bottom |
0,02 |
85 |
-55 |
10 |
0,5 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43MW-17S-0.25SHW(10) - CL0580-2817-0-10 |
23 |
No CAD available |
20 |
FH43MW-55S-0.25SHW(10) |
CL0580-2818-2-10 |
FH43B |
Receptacle |
55 |
0,2 |
2 |
2,85 |
15,3 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,25 |
200 |
Bottom |
0,063 |
85 |
-55 |
10 |
0,5 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43MW-55S-0.25SHW(10) - CL0580-2818-2-10 |
24 |
|
21 |
FH43BW-71S-0.2SHW(10) |
CL0580-2819-5-10 |
FH43B |
Receptacle |
71 |
0,2 |
2 |
2,85 |
15,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,068 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
CL0580-3804-3-00 |
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-71S-0.2SHW(10) - CL0580-2819-5-10 |
25 |
|
22 |
FH43BW-71S-0.2SHW(99) |
CL0580-2819-5-99 |
FH43B |
Receptacle |
71 |
0,2 |
2 |
2,85 |
15,8 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,068 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-71S-0.2SHW(99) - CL0580-2819-5-99 |
26 |
|
24 |
FH43BW-31S-0.2SHW(10) |
CL0580-2820-4-10 |
FH43B |
Receptacle |
31 |
0,2 |
2 |
2,85 |
7,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,034 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
CL0580-3806-9-00 |
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-31S-0.2SHW(10) - CL0580-2820-4-10 |
27 |
|
25 |
FH43BW-31S-0.2SHW(99) |
CL0580-2820-4-99 |
FH43B |
Receptacle |
31 |
0,2 |
2 |
2,85 |
7,8 |
0,9 |
Reel |
500 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,034 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-31S-0.2SHW(99) - CL0580-2820-4-99 |
28 |
|
26 |
FH43BW-35S-0.2SHW(10) |
CL0580-2821-7-10 |
FH43B |
Receptacle |
35 |
0,2 |
2 |
2,85 |
8,6 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,038 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
CL0580-3810-0-00 |
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-35S-0.2SHW(10) - CL0580-2821-7-10 |
29 |
|
27 |
FH43BW-35S-0.2SHW(99) |
CL0580-2821-7-99 |
FH43B |
Receptacle |
35 |
0,2 |
2 |
2,85 |
8,6 |
0,9 |
|
500 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,038 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-35S-0.2SHW(99) - CL0580-2821-7-99 |
30 |
|
28 |
FH43BW-21S-0.2SHW(10) |
CL0580-2822-0-10 |
FH43B |
Receptacle |
21 |
0,2 |
2 |
2,85 |
5,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,2 |
100 |
Bottom |
0,025 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-21S-0.2SHW(10) - CL0580-2822-0-10 |
31 |
|
29 |
FH43BW-21S-0.2SHW(99) |
CL0580-2822-0-99 |
FH43B |
Receptacle |
21 |
0,2 |
2 |
2,85 |
5,8 |
0,9 |
|
500 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,025 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-21S-0.2SHW(99) - CL0580-2822-0-99 |
32 |
No CAD available |
30 |
FH43MW-19S-0.25SHW(10) |
CL0580-2823-2-10 |
FH43B |
Receptacle |
19 |
0,2 |
2 |
2,85 |
6,3 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,25 |
200 |
Bottom |
0,025 |
85 |
-55 |
10 |
0,5 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43MW-19S-0.25SHW(10) - CL0580-2823-2-10 |
33 |
No CAD available |
31 |
FH43MW-41S-0.25SHW(10) |
CL0580-2824-5-10 |
FH43B |
Receptacle |
41 |
0,2 |
2 |
2,85 |
11,8 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
30 |
0,25 |
200 |
Bottom |
0,048 |
85 |
-55 |
10 |
0,5 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43MW-41S-0.25SHW(10) - CL0580-2824-5-10 |
34 |
|
32 |
FH43BW-25S-0.2SHW(10) |
CL0580-2830-0-10 |
FH43B |
Receptacle |
25 |
0,2 |
2 |
2,85 |
6,6 |
0,9 |
Reel |
5000 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,029 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-25S-0.2SHW(10) - CL0580-2830-0-10 |
35 |
|
33 |
FH43BW-25S-0.2SHW(99) |
CL0580-2830-0-99 |
FH43B |
Receptacle |
25 |
0,2 |
2 |
2,85 |
6,6 |
0,9 |
|
500 |
FPC |
0,2 |
30 |
|
0,2 |
100 |
Bottom |
0,029 |
85 |
-55 |
10 |
0,4 |
Gold |
No |
ZIF |
Front |
Horizontal |
Handled |
|
FPC/FFC |
Yes |
FPC |
|
|
|
0.2mm Pitch, 0.9mm Height FPC Connectors - FH43B - FH43BW-25S-0.2SHW(99) - CL0580-2830-0-99 |