Hexagon thin nuts (unchamfered)

Standard GB/T 6174 - 2000
Description Hexagon thin nut (unchamfered) GB/T 6174 M1.6
Part number GB/T 6174 M1.6
Product selection
Selector Ref Nominal Pitch (mm) m (mm) s (mm)
1 GB/T 6174 M1.6 M1.6 0.35 1 3.2
2 GB/T 6174 M2 M2 0.4 1.2 4
3 GB/T 6174 M2.5 M2.5 0.45 1.6 5
4 GB/T 6174 M3 M3 0.5 1.8 5.5
5 GB/T 6174 M3.5 M3.5 0.6 2 6
6 GB/T 6174 M4 M4 0.7 2.2 7
7 GB/T 6174 M5 M5 0.8 2.7 8
8 GB/T 6174 M6 M6 1 3.2 10
9 GB/T 6174 M8 M8 1.25 4 13
10 GB/T 6174 M10 M10 1.5 5 16
Ref
Nominal
Pitch (mm)
m (mm)
s (mm)
Users Who Downloaded This Product Also Downloaded
Page