Hexagon fit bolts with split pin hole on shank, grade A and B

Standard GB/T 28-1988
Description Hexagon fit bolt with split pin hole on shank, grade A and B GB/T 28 M6X25
Part number GB/T 28 M6X25
Product selection
Selector Part number d l (mm) Pitch (mm)
1 GB/T 28 M6X25 M6 25 1
2 GB/T 28 M6X28 M6 28 1
3 GB/T 28 M6X30 M6 30 1
4 GB/T 28 M6X32 M6 32 1
5 GB/T 28 M6X35 M6 35 1
6 GB/T 28 M6X38 M6 38 1
7 GB/T 28 M6X40 M6 40 1
8 GB/T 28 M6X45 M6 45 1
9 GB/T 28 M6X50 M6 50 1
10 GB/T 28 M6X55 M6 55 1
11 GB/T 28 M6X60 M6 60 1
12 GB/T 28 M6X65 M6 65 1
13 GB/T 28 M8X25 M8 25 1.25
14 GB/T 28 M8X28 M8 28 1.25
15 GB/T 28 M8X30 M8 30 1.25
16 GB/T 28 M8X32 M8 32 1.25
17 GB/T 28 M8X35 M8 35 1.25
18 GB/T 28 M8X38 M8 38 1.25
19 GB/T 28 M8X40 M8 40 1.25
20 GB/T 28 M8X45 M8 45 1.25
21 GB/T 28 M8X50 M8 50 1.25
22 GB/T 28 M8X55 M8 55 1.25
23 GB/T 28 M8X60 M8 60 1.25
24 GB/T 28 M8X65 M8 65 1.25
25 GB/T 28 M8X70 M8 70 1.25
26 GB/T 28 M8X75 M8 75 1.25
27 GB/T 28 M8X80 M8 80 1.25
28 GB/T 28 M10X30 M10 30 1.5
29 GB/T 28 M10X32 M10 32 1.5
30 GB/T 28 M10X35 M10 35 1.5
31 GB/T 28 M10X38 M10 38 1.5
32 GB/T 28 M10X40 M10 40 1.5
33 GB/T 28 M10X45 M10 45 1.5
34 GB/T 28 M10X50 M10 50 1.5
35 GB/T 28 M10X55 M10 55 1.5
36 GB/T 28 M10X60 M10 60 1.5
37 GB/T 28 M10X65 M10 65 1.5
38 GB/T 28 M10X70 M10 70 1.5
39 GB/T 28 M10X75 M10 75 1.5
40 GB/T 28 M10X80 M10 80 1.5
41 GB/T 28 M10X85 M10 85 1.5
42 GB/T 28 M10X90 M10 90 1.5
43 GB/T 28 M10X95 M10 95 1.5
44 GB/T 28 M10X100 M10 100 1.5
45 GB/T 28 M10X110 M10 110 1.5
46 GB/T 28 M10X120 M10 120 1.5
47 GB/T 28 M12X35 M12 35 1.75
48 GB/T 28 M12X38 M12 38 1.75
49 GB/T 28 M12X40 M12 40 1.75
50 GB/T 28 M12X45 M12 45 1.75
51 GB/T 28 M12X50 M12 50 1.75
52 GB/T 28 M12X55 M12 55 1.75
53 GB/T 28 M12X60 M12 60 1.75
54 GB/T 28 M12X65 M12 65 1.75
55 GB/T 28 M12X70 M12 70 1.75
56 GB/T 28 M12X75 M12 75 1.75
57 GB/T 28 M12X80 M12 80 1.75
58 GB/T 28 M12X85 M12 85 1.75
59 GB/T 28 M12X90 M12 90 1.75
60 GB/T 28 M12X95 M12 95 1.75
61 GB/T 28 M12X100 M12 100 1.75
62 GB/T 28 M12X110 M12 110 1.75
63 GB/T 28 M12X120 M12 120 1.75
64 GB/T 28 M12X130 M12 130 1.75
65 GB/T 28 M12X140 M12 140 1.75
66 GB/T 28 M12X150 M12 150 1.75
67 GB/T 28 M12X160 M12 160 1.75
68 GB/T 28 M12X170 M12 170 1.75
69 GB/T 28 M12X180 M12 180 1.75
70 GB/T 28 M14X40 M14 40 2
71 GB/T 28 M14X45 M14 45 2
72 GB/T 28 M14X50 M14 50 2
73 GB/T 28 M14X55 M14 55 2
74 GB/T 28 M14X60 M14 60 2
75 GB/T 28 M14X65 M14 65 2
76 GB/T 28 M14X70 M14 70 2
77 GB/T 28 M14X75 M14 75 2
78 GB/T 28 M14X80 M14 80 2
79 GB/T 28 M14X85 M14 85 2
80 GB/T 28 M14X90 M14 90 2
81 GB/T 28 M14X95 M14 95 2
82 GB/T 28 M14X100 M14 100 2
83 GB/T 28 M14X110 M14 110 2
84 GB/T 28 M14X120 M14 120 2
85 GB/T 28 M14X130 M14 130 2
86 GB/T 28 M14X140 M14 140 2
87 GB/T 28 M14X150 M14 150 2
88 GB/T 28 M14X160 M14 160 2
89 GB/T 28 M14X170 M14 170 2
90 GB/T 28 M14X180 M14 180 2
91 GB/T 28 M16X45 M16 45 2
92 GB/T 28 M16X50 M16 50 2
93 GB/T 28 M16X55 M16 55 2
94 GB/T 28 M16X60 M16 60 2
95 GB/T 28 M16X65 M16 65 2
96 GB/T 28 M16X70 M16 70 2
97 GB/T 28 M16X75 M16 75 2
98 GB/T 28 M16X80 M16 80 2
99 GB/T 28 M16X85 M16 85 2
100 GB/T 28 M16X90 M16 90 2
101 GB/T 28 M16X95 M16 95 2
102 GB/T 28 M16X100 M16 100 2
103 GB/T 28 M16X110 M16 110 2
104 GB/T 28 M16X120 M16 120 2
105 GB/T 28 M16X130 M16 130 2
106 GB/T 28 M16X140 M16 140 2
107 GB/T 28 M16X150 M16 150 2
108 GB/T 28 M16X160 M16 160 2
109 GB/T 28 M16X170 M16 170 2
110 GB/T 28 M16X180 M16 180 2
111 GB/T 28 M16X190 M16 190 2
112 GB/T 28 M16X200 M16 200 2
113 GB/T 28 M18X50 M18 50 2.5
114 GB/T 28 M18X55 M18 55 2.5
115 GB/T 28 M18X60 M18 60 2.5
116 GB/T 28 M18X65 M18 65 2.5
117 GB/T 28 M18X70 M18 70 2.5
118 GB/T 28 M18X75 M18 75 2.5
119 GB/T 28 M18X80 M18 80 2.5
120 GB/T 28 M18X85 M18 85 2.5
121 GB/T 28 M18X90 M18 90 2.5
122 GB/T 28 M18X95 M18 95 2.5
123 GB/T 28 M18X100 M18 100 2.5
124 GB/T 28 M18X110 M18 110 2.5
125 GB/T 28 M18X120 M18 120 2.5
126 GB/T 28 M18X130 M18 130 2.5
127 GB/T 28 M18X140 M18 140 2.5
128 GB/T 28 M18X150 M18 150 2.5
129 GB/T 28 M18X160 M18 160 2.5
130 GB/T 28 M18X170 M18 170 2.5
131 GB/T 28 M18X180 M18 180 2.5
132 GB/T 28 M18X190 M18 190 2.5
133 GB/T 28 M18X200 M18 200 2.5
134 GB/T 28 M20X55 M20 55 2.5
135 GB/T 28 M20X60 M20 60 2.5
136 GB/T 28 M20X65 M20 65 2.5
137 GB/T 28 M20X70 M20 70 2.5
138 GB/T 28 M20X75 M20 75 2.5
139 GB/T 28 M20X80 M20 80 2.5
140 GB/T 28 M20X85 M20 85 2.5
141 GB/T 28 M20X90 M20 90 2.5
142 GB/T 28 M20X95 M20 95 2.5
143 GB/T 28 M20X100 M20 100 2.5
144 GB/T 28 M20X110 M20 110 2.5
145 GB/T 28 M20X120 M20 120 2.5
146 GB/T 28 M20X130 M20 130 2.5
147 GB/T 28 M20X140 M20 140 2.5
148 GB/T 28 M20X150 M20 150 2.5
149 GB/T 28 M20X160 M20 160 2.5
150 GB/T 28 M20X170 M20 170 2.5
151 GB/T 28 M20X180 M20 180 2.5
152 GB/T 28 M20X190 M20 190 2.5
153 GB/T 28 M20X200 M20 200 2.5
154 GB/T 28 M22X60 M22 60 2.5
155 GB/T 28 M22X65 M22 65 2.5
156 GB/T 28 M22X70 M22 70 2.5
157 GB/T 28 M22X75 M22 75 2.5
158 GB/T 28 M22X80 M22 80 2.5
159 GB/T 28 M22X85 M22 85 2.5
160 GB/T 28 M22X90 M22 90 2.5
161 GB/T 28 M22X95 M22 95 2.5
162 GB/T 28 M22X100 M22 100 2.5
163 GB/T 28 M22X110 M22 110 2.5
164 GB/T 28 M22X120 M22 120 2.5
165 GB/T 28 M22X130 M22 130 2.5
166 GB/T 28 M22X140 M22 140 2.5
167 GB/T 28 M22X150 M22 150 2.5
168 GB/T 28 M22X160 M22 160 2.5
169 GB/T 28 M22X170 M22 170 2.5
170 GB/T 28 M22X180 M22 180 2.5
171 GB/T 28 M22X190 M22 190 2.5
172 GB/T 28 M22X200 M22 200 2.5
173 GB/T 28 M24X65 M24 65 3
174 GB/T 28 M24X70 M24 70 3
175 GB/T 28 M24X75 M24 75 3
176 GB/T 28 M24X80 M24 80 3
177 GB/T 28 M24X85 M24 85 3
178 GB/T 28 M24X90 M24 90 3
179 GB/T 28 M24X95 M24 95 3
180 GB/T 28 M24X100 M24 100 3
181 GB/T 28 M24X110 M24 110 3
182 GB/T 28 M24X120 M24 120 3
183 GB/T 28 M24X130 M24 130 3
184 GB/T 28 M24X140 M24 140 3
185 GB/T 28 M24X150 M24 150 3
186 GB/T 28 M24X160 M24 160 3
187 GB/T 28 M24X170 M24 170 3
188 GB/T 28 M24X180 M24 180 3
189 GB/T 28 M24X190 M24 190 3
190 GB/T 28 M24X200 M24 200 3
191 GB/T 28 M27X75 M27 75 3
192 GB/T 28 M27X80 M27 80 3
193 GB/T 28 M27X85 M27 85 3
194 GB/T 28 M27X90 M27 90 3
195 GB/T 28 M27X95 M27 95 3
196 GB/T 28 M27X100 M27 100 3
197 GB/T 28 M27X110 M27 110 3
198 GB/T 28 M27X120 M27 120 3
199 GB/T 28 M27X130 M27 130 3
200 GB/T 28 M27X140 M27 140 3
201 GB/T 28 M27X150 M27 150 3
202 GB/T 28 M27X160 M27 160 3
203 GB/T 28 M27X170 M27 170 3
204 GB/T 28 M27X180 M27 180 3
205 GB/T 28 M27X190 M27 190 3
206 GB/T 28 M27X200 M27 200 3
207 GB/T 28 M30X80 M30 80 3.5
208 GB/T 28 M30X85 M30 85 3.5
209 GB/T 28 M30X90 M30 90 3.5
210 GB/T 28 M30X95 M30 95 3.5
211 GB/T 28 M30X100 M30 100 3.5
212 GB/T 28 M30X110 M30 110 3.5
213 GB/T 28 M30X120 M30 120 3.5
214 GB/T 28 M30X130 M30 130 3.5
215 GB/T 28 M30X140 M30 140 3.5
216 GB/T 28 M30X150 M30 150 3.5
217 GB/T 28 M30X160 M30 160 3.5
218 GB/T 28 M30X170 M30 170 3.5
219 GB/T 28 M30X180 M30 180 3.5
220 GB/T 28 M30X190 M30 190 3.5
221 GB/T 28 M30X200 M30 200 3.5
222 GB/T 28 M30X210 M30 210 3.5
223 GB/T 28 M30X220 M30 220 3.5
224 GB/T 28 M30X230 M30 230 3.5
225 GB/T 28 M36X90 M36 90 4
226 GB/T 28 M36X95 M36 95 4
227 GB/T 28 M36X100 M36 100 4
228 GB/T 28 M36X110 M36 110 4
229 GB/T 28 M36X120 M36 120 4
230 GB/T 28 M36X130 M36 130 4
231 GB/T 28 M36X140 M36 140 4
232 GB/T 28 M36X150 M36 150 4
233 GB/T 28 M36X160 M36 160 4
234 GB/T 28 M36X170 M36 170 4
235 GB/T 28 M36X180 M36 180 4
236 GB/T 28 M36X190 M36 190 4
237 GB/T 28 M36X200 M36 200 4
238 GB/T 28 M36X210 M36 210 4
239 GB/T 28 M36X220 M36 220 4
240 GB/T 28 M36X230 M36 230 4
241 GB/T 28 M36X240 M36 240 4
242 GB/T 28 M36X250 M36 250 4
243 GB/T 28 M36X260 M36 260 4
244 GB/T 28 M36X280 M36 280 4
245 GB/T 28 M36X300 M36 300 4
246 GB/T 28 M42X110 M42 110 4.5
247 GB/T 28 M42X120 M42 120 4.5
248 GB/T 28 M42X130 M42 130 4.5
249 GB/T 28 M42X140 M42 140 4.5
250 GB/T 28 M42X150 M42 150 4.5
251 GB/T 28 M42X160 M42 160 4.5
252 GB/T 28 M42X170 M42 170 4.5
253 GB/T 28 M42X180 M42 180 4.5
254 GB/T 28 M42X190 M42 190 4.5
255 GB/T 28 M42X200 M42 200 4.5
256 GB/T 28 M42X210 M42 210 4.5
257 GB/T 28 M42X220 M42 220 4.5
258 GB/T 28 M42X230 M42 230 4.5
259 GB/T 28 M42X240 M42 240 4.5
260 GB/T 28 M42X250 M42 250 4.5
261 GB/T 28 M42X260 M42 260 4.5
262 GB/T 28 M42X280 M42 280 4.5
263 GB/T 28 M42X300 M42 300 4.5
264 GB/T 28 M48X120 M48 120 5
265 GB/T 28 M48X130 M48 130 5
266 GB/T 28 M48X140 M48 140 5
267 GB/T 28 M48X150 M48 150 5
268 GB/T 28 M48X160 M48 160 5
269 GB/T 28 M48X170 M48 170 5
270 GB/T 28 M48X180 M48 180 5
271 GB/T 28 M48X190 M48 190 5
272 GB/T 28 M48X200 M48 200 5
273 GB/T 28 M48X210 M48 210 5
274 GB/T 28 M48X220 M48 220 5
275 GB/T 28 M48X230 M48 230 5
276 GB/T 28 M48X240 M48 240 5
277 GB/T 28 M48X250 M48 250 5
278 GB/T 28 M48X260 M48 260 5
279 GB/T 28 M48X280 M48 280 5
280 GB/T 28 M48X300 M48 300 5
Part number
d
l (mm)
Pitch (mm)