2

Double Edge Spacer Slides - P3 comemrcial grade

Manufacturer HEPCO
Description Double Edge Spacer Slides, P3 commercial grade, slide width = 12 mm, length = 1976 mm
Part number NMS12P3
Product selection
Selector Part Number A (Slide width) (mm) B (mm) C (mm) D (mm) E ±0.2 (mm) F (mm) G (mm) H (mm) H1 (mm) J (mm) K (mm) L (mm)
1 NMS12P3 12 13.25 20.5 20.5 45 3.2 6.4 4 1.8 8.9 1.7 1976
2 NV20P3 20 21.01 43 43 90 4.42 8.2 5 2 12.4 1.75 3956
3 NV28P3 28 29.01 43 43 90 4.42 8.2 6 2.5 20.4 1.75 3956
4 NS25P3 25 26.58 43 43 90 4.93 10.2 6 2.5 15.4 2.6 3956
5 NS35P3 35 36.38 43 43 90 4.93 10.2 8 3 25.4 2.6 3956
6 NS50P3 50 51.38 43 43 90 4.93 10.2 10 3.5 40.4 2.6 3956
7 NM44P3 44 45.58 43 43 90 6.42 12.7 8 3 26.4 2.3 3956
8 NM60P3 60 61.38 43 43 90 6.42 12.7 10 3.5 42.4 2.3 3956
9 NM76P3 76 77.38 43 43 90 6.42 12.7 12 4 58.4 2.3 3956
10 NL76P3 76 77.58 43 43 180 9.43 19.7 15 5 50.4 4.8 3956
11 NL120P3 120 121.38 88 88 180 9.43 19.7 45 9.5 94.4 4.8 3956
Part Number
A (Slide width) (mm)
B (mm)
C (mm)
D (mm)
E ±0.2 (mm)
F (mm)
G (mm)
H (mm)
H1 (mm)
J (mm)
K (mm)
L (mm)