3

Double Edge Flat Slides - P3 commercial grade

Manufacturer HEPCO
Description Double Edge Flat Slides, P3 commercial grade, slide width = 12 mm, length = 1976 mm
Part number MS12P3
Product selection
Selector Part Number A (Slide width) (mm) B (mm) C (mm) D (mm) E ±0.2 (mm) F (mm) L (mm)
1 MS12P3 12 13.13 13 13 30 3.2 1976
2 V20P3 20 21.01 43 43 90 4.42 3956
3 V28P3 28 29.01 43 43 90 4.42 3956
4 S25P3 25 26.58 43 43 90 4.93 3956
5 S35P3 35 36.58 43 43 90 4.93 3956
6 S50P3 50 51.58 43 43 90 4.93 3956
7 M44P3 44 45.58 43 43 90 6.42 3956
8 M60P3 60 61.58 43 43 90 6.42 3956
9 M76P3 76 77.58 43 43 90 6.42 3956
10 L76P3 76 77.58 43 43 90 9.43 3956
11 L120P3 120 121.58 88 88 180 9.43 3956
Part Number
A (Slide width) (mm)
B (mm)
C (mm)
D (mm)
E ±0.2 (mm)
F (mm)
L (mm)