1

L-LC 2-Way Cartridge Valve

Manufacturer Hengli Hydraulic
Description 2-Way Cartridge Valve L-LC16A00E-L7X
Part number L-LC16A00E-L7X
Product selection
Selector Nominal size ΦD1 ΦD2 ΦD3 ΦD4 ΦD5 ΦD6 ΦD7 H1 H2 H3 H4 H5 H6 H7 H8 H9
1 16 32 16 16 25 M8 4 4 34 56 43 20 11 2 20 2 0.5
2 25 45 25 25 34 M12 6 6 44 72 58 25 12 2.5 30 2.5 1
3 32 60 32 32 45 M16 8 6 52 85 70 35 13 2.5 30 2.5 1.5
4 40 75 40 40 55 M20 10 6 64 105 87 45 15 3 30 3 2.5
5 50 90 50 50 68 M20 10 8 72 122 100 45 17 3 35 4 2.5
6 63 120 63 63 90 M30 12 8 95 155 130 65 20 4 40 4 3
Nominal size
ΦD1
ΦD2
ΦD3
ΦD4
ΦD5
ΦD6
ΦD7
H1
H2
H3
H4
H5
H6
H7
H8
H9
Contact the supplier
Hengli Hydraulic Hengli has developed China’s largest, most influential hydraulics manufacturer with the most complete product lines and has been providing global customers with safer, more efficient and rationally-designed hydraulic transmission and control solutions
Hengli Hydraulic
江苏恒力液压股份有限公司