HELICAL

ACR - Beam Coupling -Clamp Series - Aluminum

ACR - Aluminum (7075-T6) - Flexible Beam Coupling - Integral Clamp

Manufacturer HELICAL
Description ACR062 Clamp Series - Aluminum, Major Bore Diameter: 0.157in., Minor Bore Diameter: 0.157in.
Part number ACR062-5-5
Product selection
Selector Basic Model Number D Outside Diameter (in.) L Length (in.) Inertia x.10-5(lbinsec2) Seating Torque (lbin) Center Line (in.)
1 ACR037 0.375in. 0.56in. 0.0025x10E-4 lbinsec2 1.2 lbin. .071in.
2 ACR050 0.5in. 0.75in. 0.011x10E-4 lbinsec2 4 lbin. .09in.
3 ACR062 0.625in. 0.80in. 0.028x10E-4 lbinsec2 4.5 lbin. .10in.
4 ACR075 0.75in. 0.90in. 0.066x10E-4 lbinsec2 10 lbin. .12in.
5 ACR087 0.875in. 1.06in. 0.15x10E-4 lbinsec2 19 lbin. .15in.
6 ACR100 1in. 1.25in. 0.30x10E-4 lbinsec2 19 lbin. .15in.
7 ACR112 1.125in. 1.50in. 0.56x10E-4 lbinsec2 19 lbin. .15in.
8 ACR125 1.25in. 1.62in. 0.93x10E-4 lbinsec2 50 lbin. .22in.
Basic Model Number
D Outside Diameter (in.)
L Length (in.)
Inertia x.10-5(lbinsec2)
Seating Torque (lbin)
Center Line (in.)
Product Description

Flexible Shaft Coupling, Clamp Style, Aluminum (7075-T6), OD Range 1/2"-1 1/4", Length Range .75"-1.62", Standard Bore Diameters .059-.075 Inch, 1.5-19.05 Metric. Misalignment Compensation 5° angular, .010 inch parallel offset, .010 inch axial motion. Torque Range 1.2-51lbin. Operating Temperatures up to 200°F. Speed 10,000rpm. The ACR series flexible shaft coupling is a general purpose, light to medium duty, non-magnetic coupling. An economical, maintenance free coupling used in a variety of applications. More Bore Diameters may be Available

Contact the supplier
HELICAL Solutions using Helical Flexure Technology
HELICAL
Users Who Downloaded This Product Also Downloaded
Page