1
heinz mayer

Clamping Fixtures MSF-L and MSF-H

Manufacturer heinz mayer
Description Clamping Fixtures MSF-L and MSF-H
Part number MSF-16/H
Product selection
Selector Type Ř (mm) A f9 (mm) B (mm) C (mm) D (mm) E F min (mm) G H (mm) Holding Force (N)
1 MSF 4 4 16 35 10 16 Dm+0.5 11 M5 10 180
2 MSF 6 6 16 35 10 16 Dm+0.5 11 M5 10 180
3 MSF 8 8 20 62 17.5 20 Dm+0.5 18.5 M5 18 350
4 MSF 10 10 20 62 17.5 20 Dm+0.5 18.5 M5 18 350
5 MSF 12 12 20 62 17.5 20 Dm+0.5 18.5 M5 18 600
6 MSF 16 16 24 83 22 24 Dm+0.5 23 G1/8 22 1000
7 MSF 20 20 30 100 25 30 Dm+0.5 26 G1/8 25 1400
8 MSF 20/M 20 38 115.5 30 38 Dm+0.5 31 G1/8 30 2000
9 MSF 25 25 38 115.5 30 38 Dm+0.5 31 G1/8 30 2500
10 MSF 25/M 25 48 155 36 48 Dm+0.5 37 G1/8 36 5000
11 MSF 32 32 65 195 55 65 Dm+0.5 56 G1/8 55 7000
12 MSF 40 40 100 300 90 100 Dm+0.5 91 G3/4 90 12000
13 MSF 50 50 100 300 90 100 Dm+0.5 91 G3/4 90 14000
Type
Ř (mm)
A f9 (mm)
B (mm)
C (mm)
D (mm)
E
F min (mm)
G
H (mm)
Holding Force (N)
Documentation
Contact the supplier
heinz mayer Automation sector
heinz mayer GmbH