Heavy Hex Flange Screw - Reduced Body Diameter

Standard ANSI B18.2.3.9M
Description Heavy Hex Flange Screw - Reduced Body Diameter, M10 x 1.5 x 40 - ANSI B18.2.3.9M
Part number ANSI B18.2.3.9M - HHFS-RBD - D M10 x L 40
Omniclass number 23.13.23.11.13
Product selection
Selector Nominal Ø (mm) Pitch (mm) Length (mm)
1 10 1.5 40
2 10 1.5 45
3 10 1.5 50
4 10 1.5 60
5 10 1.5 70
6 10 1.5 80
7 10 1.5 90
8 10 1.5 100
9 12 1.75 45
10 12 1.75 50
11 12 1.75 60
12 12 1.75 70
13 12 1.75 80
14 12 1.75 90
15 12 1.75 100
16 12 1.75 110
17 12 1.75 120
18 14 2 50
19 14 2 60
20 14 2 70
21 14 2 80
22 14 2 90
23 14 2 100
24 14 2 110
25 14 2 120
26 14 2 130
27 14 2 140
28 16 2 60
29 16 2 70
30 16 2 80
31 16 2 90
32 16 2 100
33 16 2 110
34 16 2 120
35 16 2 130
36 16 2 140
37 16 2 150
38 16 2 160
39 20 2.5 70
40 20 2.5 80
41 20 2.5 90
42 20 2.5 100
43 20 2.5 110
44 20 2.5 120
45 20 2.5 130
46 20 2.5 140
47 20 2.5 150
48 20 2.5 160
49 20 2.5 180
50 20 2.5 200
Nominal Ø (mm)
Pitch (mm)
Length (mm)
Users Who Downloaded This Product Also Downloaded
Page