ICM-09J-Coupling Motors

ICM-09J-Coupling Motors

Servo Motors

Manufacturer HDD Servo Motors AB
Description ICM-09J-Internal Coupling Motors
Part Number ICM-09J
Product selection
Selector Part Number Description Rated speed (rpm) (Nm) Low speed torque (Nm) Rated torque (Nm) Peak torque (Nm) Length (mm) Flange size (mm) Mass with resolver (kg)
1 ICM-09J ICM-09J-Internal Coupling Motors 3000 2,8 2,3 7,3 59,6 92 2,1
Part Number
Description
Rated speed (rpm) (Nm)
Low speed torque (Nm)
Rated torque (Nm)
Peak torque (Nm)
Length (mm)
Flange size (mm)
Mass with resolver (kg)
Documentation
Contact the supplier
HDD Servo Motors AB HDD was founded in 1994 by Lennart Stridsberg. He was optimizing the surface mounting machines he had developed for MyData Automation and found that the existing servo motors on the market were not good enough. So he invented new ones. Better ones.Some 20 years later, HDD still has the most compact electric motors on the market. Our patented Stritorque® technology results in motors with less than half the size of motors with equivalent performance. This fact has put them in many applications.
HDD Servo Motors AB